Menu Search

Push-In Rivets - Arrow Clip

In stock

Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.

Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.

Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.

  • Material: Nylon 6/6
  • Colours: Grey, Black and Natural
  • UL94 V2 Flame Rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Colour All
Anchor Length All
Show more Show less
Minimum Compatible Hole Diameter All
Show more Show less
Maximum Compatible Hole Diameter All
Show more Show less
Minimum Compatible Panel Thickness All
Show more Show less
Maximum Compatible Panel Thickness All
Show more Show less
Show less filters Show more filters
48 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Maximum Compatible Hole Diameter Colour Minimum Compatible Panel Thickness Anchor Length Maximum Compatible Panel Thickness View
$0.1479 - $0.1639 4500 In stock
3.8 mm
4.1 mm
Natural
1.6 mm
9.9 mm
3.2 mm
$0.0569 - $0.0631 Request the lead time here
3.8 mm
4.1 mm
Natural
1.6 mm
10.2 mm
3.7 mm
$0.15 - $0.1663 Request the lead time here
4.6 mm
4.9 mm
Natural
4.2 mm
13.3 mm
4.7 mm
$0.0887 - $0.0983 29 In stock
3.0 mm
3.1 mm
Natural
1.6 mm
9.9 mm
3.2 mm
SBA-1-01BK $0.1864 - $0.3433 Request the lead time here
Black
0.8 mm
10.2 mm
3.2 mm
$0.1895 - $0.349 Request the lead time here
Grey
0.8 mm
10.2 mm
3.2 mm
$0.0324 - $0.0598 1012 In stock
3.1 mm
3.2 mm
Natural
2.0 mm
8.4 mm
2.5 mm
$0.0326 - $0.0601 Request the lead time here
3.1 mm
3.2 mm
Black
2.0 mm
8.4 mm
2.5 mm
  • of 3
Canoe Clip - Natural Nylon; Compatible Hole Diameter Range 3.8 - 4.1 mm | 0.15 - 0.161 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0003

Price Range
$0.1479 - $0.1639

Stock Levels
4500 In stock
Attributes
  • Anchor Length
    9.9 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    3.8 - 4.1 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Canoe Clip - Natural Nylon; Compatible Hole Diameter Range 3.8 - 4.1 mm | 0.15 - 0.161 in; Compatible Panel Thickness Range 1.6 - 3.7 mm | 0.063 - 0.146 in

27AC0004

Price Range
$0.0569 - $0.0631

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    7.1 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    3.8 - 4.1 mm
  • Compatible Panel Thickness Range
    1.6 - 3.7 mm
Canoe Clip - Natural Nylon; Compatible Hole Diameter Range 4.6 - 4.9 mm | 0.181 - 0.193 in; Compatible Panel Thickness Range 4.2 - 4.7 mm | 0.165 - 0.185 in

27AC0011

Price Range
$0.15 - $0.1663

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.3 mm
  • Head Diameter
    9.4 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.6 - 4.9 mm
  • Compatible Panel Thickness Range
    4.2 - 4.7 mm
Canoe Clip - Natural Nylon; Compatible Hole Diameter Range 3.0 - 3.1 mm | 0.118 - 0.122 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0015

Price Range
$0.0887 - $0.0983

Stock Levels
29 In stock
Attributes
  • Anchor Length
    9.9 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    3.0 - 3.1 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Push-In Rivet - ; Black ; ; ; Compatible Hole Diameter 6.0 mm | 0.236 in ;

SBA-1-01BK

Price Range
$0.1864 - $0.3433

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.2 mm
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Grey ; ; ; Compatible Hole Diameter 6.0 mm | 0.236 in ;

SBA-1-01GY

Price Range
$0.1895 - $0.349

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.2 mm
  • Full Material
    Nylon 6/6
Mounting Button - Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.125 in; Compatible Panel Thickness Range 2.0 - 2.5 mm | 0.079 - 0.098 in; Natural; Nylon

MMB-125-01

Price Range
$0.0324 - $0.0598

Stock Levels
1012 In stock
Attributes
  • Anchor Length
    8.4 mm
  • Head Diameter
    6.9 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    2.0 - 2.5 mm
Mounting Button - Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.125 in; Compatible Panel Thickness Range 2.0 - 2.5 mm | 0.079 - 0.098 in; Black; Nylon

MMB-125-01BK

Price Range
$0.0326 - $0.0601

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.4 mm
  • Head Diameter
    6.9 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    2.0 - 2.5 mm