| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.3433 |
| 1000 - 4999 | $0.1961 |
| 5000 + | $0.1864 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Anchor Length | 0.354 in |
|---|---|
| Anchor Length | 9 mm |
| Head Diameter | 0.393 in |
| Head Diameter | 10 mm |
| Head Height | 1.2 mm |
| Head Height | 0.047 in |
| Compatible Panel Thickness Range | 0.031 - 0.126 in |
| Compatible Panel Thickness Range | 0.8 - 3.2 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Colour | Black |
| Rivet Fitting Style | Push-In |
| Rivet Head Shape | Truss |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue