Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0326 - $0.0343 | 16 In stock |
|
Natural
|
LDPE - PIR
|
|
0.346 in
8.8 mm
|
||
| $0.0482 - $0.0559 | 4 In stock |
|
Natural
|
LDPE - PIR
|
|
0.413 in
10.5 mm
|
||
| $0.0582 - $0.0613 | 258 In stock |
|
Natural
|
LDPE - PIR
|
|
0.807 in
20.5 mm
|
||
| $0.2463 - $0.9411 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
1.512 in
38.4 mm
|
||
| $0.2763 - $0.5091 | 14 In stock |
|
Natural
|
LDPE - PIR
|
|
1.437 in
36.5 mm
|
||
| $0.2724 - $0.5018 | 955 In stock |
|
Natural
|
LDPE - PIR
|
|
1.37 in
34.8 mm
|
||
| $0.2947 - $0.5429 | 1646 In stock |
|
Red
|
LDPE - PIR
|
|
1.217 in
30.9 mm
|
||
| 12136 | $0.0395 - $0.0728 | 7362 In stock |
|
Natural
|
LDPE - PIR
|
|
0.331 in
8.4 mm
|
|
| $0.0903 - $0.1663 | 16 In stock |
|
Natural
|
LDPE
|
|
1.043 in
26.5 mm
|
||
| $0.0753 - $0.2876 | 13 In stock |
|
Blue
|
LDPE - PIR
|
|
0.925 in
23.5 mm
|
||
| $0.0531 - $0.2032 | 9 In stock |
|
Blue
|
LDPE - PIR
|
|
0.685 in
17.4 mm
|
||
| $0.1872 - $0.345 | Request the lead time here |
|
Red
|
LDPE - PIR
|
|
1.004 in
25.5 mm
|
||
| $0.1046 - $0.1926 | 2562 In stock |
|
Natural
|
LDPE - PIR
|
|
0.76 in
19.3 mm
|
||
| $0.0617 - $0.1138 | 2509 In stock |
|
Natural
|
LDPE - PIR
|
|
0.835 in
21.2 mm
|
||
| $0.1112 - $0.4254 | 3813 In stock |
|
Natural
|
LDPE - PIR
|
|
0.882 in
22.4 mm
|
||
| $0.4457 - $1.7033 | 1819 In stock |
|
Natural
|
LDPE - PIR
|
|
1.252 in
31.8 mm
|
||
| $0.2763 - $0.5091 | 17 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.921 in
23.4 mm
|
||
| $0.4382 - $0.4612 | 18 In stock |
|
Natural
|
LDPE
|
|
1.319 in
33.5 mm
|
||
| $0.085 - $0.1568 | 2057 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.732 in
18.6 mm
|
||
| $0.1203 - $0.2215 | 81012 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.382 in
9.7 mm