Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.049 - $0.0902 | 4 In stock |
|
Natural
|
LDPE - PIR
|
|
0.421 in
10.7 mm
|
||
| $0.0492 - $0.188 | 8783 In stock |
|
Natural
|
LDPE - PIR
|
|
0.504 in
12.8 mm
|
||
| $0.1185 - $0.2182 | 15 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.677 in
17.2 mm
|
||
| $3.8121 - $14.5664 | 11 In stock |
|
Natural
|
LDPE
|
|
2.902 in
73.7 mm
|
||
| $0.1192 - $0.2197 | 208 In stock |
|
Natural
|
LDPE - PIR
|
|
0.736 in
18.7 mm
|
||
| $0.4653 - $0.4898 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.705 in
43.3 mm
|
||
| $0.2384 - $0.4393 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
1.941 in
49.3 mm
|
||
| $0.0531 - $0.2032 | 9 In stock |
|
Blue
|
LDPE - PIR
|
|
0.685 in
17.4 mm
|
||
| $0.1872 - $0.345 | Request the lead time here |
|
Red
|
LDPE - PIR
|
|
1.004 in
25.5 mm
|
||
| $0.0322 - $0.0339 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.394 in
10.0 mm
|
||
| $0.0617 - $0.1138 | 2509 In stock |
|
Natural
|
LDPE - PIR
|
|
0.835 in
21.2 mm
|
||
| $0.0437 - $0.0804 | 14 In stock |
|
Natural
|
LDPE - PIR
|
|
0.213 in
5.4 mm
|
||
| $0.0383 - $0.0443 | 11 In stock |
|
Natural
|
LDPE - PIR
|
|
0.394 in
10.0 mm
|
||
| $0.0954 - $0.1004 | 12 In stock |
|
Natural
|
LDPE - PIR
|
|
0.74 in
18.8 mm
|
||
| $0.0379 - $0.0699 | 4408 In stock |
|
Natural
|
LDPE - PIR
|
|
0.366 in
9.3 mm
|
||
| $0.5651 - $1.0409 | 477 In stock |
|
Natural
|
LDPE - PIR
|
|
2.028 in
51.5 mm
|
||
| $0.1203 - $0.2215 | 81012 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.382 in
9.7 mm
|
||
| 110482 | $0.7866 - $1.449 | 600 In stock |
|
Natural
|
LDPE - PIR
|
|
1.598 in
40.6 mm
|
|
| $0.0607 - $0.112 | 2990 In stock |
|
Natural
|
LDPE
|
|
0.614 in
15.6 mm
|
||
| $0.2516 - $0.4635 | 6 In stock |
|
Natural
|
LDPE - PIR
|
|
1.142 in
29.0 mm