Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
$0.0716 - $0.0753 14 In stock
Natural
LDPE - PIR
21.0 mm
$0.041 - $0.1568 1016 In stock
Natural
LDPE - PIR
11.9 mm
$0.0416 - $0.1592 12 In stock
Natural
LDPE - PIR
12.3 mm
$0.0469 - $0.1791 5990 In stock
Natural
LDPE - PIR
14.5 mm
$0.1347 - $0.2482 8 In stock
Natural
LDPE - PIR
24.6 mm
$0.0625 - $0.1152 4036 In stock
Blue
LDPE - PIR
20.3 mm
$0.2463 - $0.9411 Request the lead time here
Natural
LDPE - PIR
38.4 mm
$0.2763 - $0.5091 14 In stock
Natural
LDPE - PIR
36.5 mm
$0.2724 - $0.5018 955 In stock
Natural
LDPE - PIR
34.8 mm
$0.2947 - $0.5429 1646 In stock
Red
LDPE - PIR
30.9 mm
12136 $0.0395 - $0.0728 7362 In stock
Natural
LDPE - PIR
8.4 mm
$0.0903 - $0.1663 16 In stock
Natural
LDPE
26.5 mm
$0.4546 - $0.8373 Request the lead time here
Flat
Yellow
LDPE
30.9 mm
$0.1872 - $0.345 Request the lead time here
Red
LDPE - PIR
25.5 mm
$0.1046 - $0.1926 2562 In stock
Natural
LDPE - PIR
19.3 mm
$0.101 - $0.1858 38509 In stock
Flat
Yellow
LDPE
12.6 mm
$0.6007 - $0.6324 16 In stock
Natural
LDPE
52.5 mm
$0.4457 - $1.7033 1819 In stock
Natural
LDPE - PIR
31.8 mm
$2.5268 - $4.6548 Request the lead time here
Natural
LDPE
59.6 mm
$0.085 - $0.1568 2057 In stock
Flat
Yellow
LDPE
18.6 mm
  • of 8
Push-In Plug 21.0 mm 12.6 mm 25.6 mm LDPE - PIR Natural

055021000003

Price Range
$0.0753 - $0.0716

Stock Levels
14 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    21.0 mm
Push-In Plug 11.9 mm 7.0 mm 16.0 mm LDPE - PIR Natural

110478

Price Range
$0.1568 - $0.041

Stock Levels
1016 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    11.9 mm
Push-In Plug 12.3 mm 7.0 mm 16.0 mm LDPE - PIR Natural

10906

Price Range
$0.1592 - $0.0416

Stock Levels
12 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    12.3 mm
Push-In Plug 14.5 mm 5.5 mm 20.0 mm LDPE - PIR Natural

12089

Price Range
$0.1791 - $0.0469

Stock Levels
5990 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    14.5 mm
Push-In Plug 24.6 mm 9.0 mm 28.0 mm LDPE - PIR Natural

12799

Price Range
$0.2482 - $0.1347

Stock Levels
8 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    24.6 mm
Snap Fit Plug UNF 7/8 in x 14 UNF/JIC 20.3 mm Blue LDPE - PIR

12517

Price Range
$0.1152 - $0.0625

Stock Levels
4036 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Flange Diameter
    26.6 mm
  • Fitting Diameter
    20.3 mm
Push-In Plug 38.4 mm 15.0 mm 42.0 mm LDPE - PIR Natural

110481

Price Range
$0.9411 - $0.2463

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    38.4 mm
Push-In Plug 36.5 mm 15.0 mm 42.0 mm LDPE - PIR Natural

110480

Price Range
$0.5091 - $0.2763

Stock Levels
14 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    36.5 mm
Push-In Plug 34.8 mm 15.0 mm 42.0 mm LDPE - PIR Natural

110479

Price Range
$0.5018 - $0.2724

Stock Levels
955 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    34.8 mm
Push-In Plug - ; Fitting Diameter 30.9 mm | 1.217 in ;

12524

Price Range
$0.5429 - $0.2947

Stock Levels
1646 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Flange Diameter
    35.0 mm
  • Fitting Diameter
    30.9 mm
Push-In Plug 8.4 mm 6.0 mm 14.0 mm LDPE - PIR Natural

12136

Price Range
$0.0728 - $0.0395

Stock Levels
7362 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    8.4 mm
Push-In Plug 26.5 mm 9.0 mm 28.0 mm LDPE Natural

12801

Price Range
$0.1663 - $0.0903

Stock Levels
16 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    26.5 mm
Snap Fit Plug - ; Fitting Diameter 30.9 mm | 1.217 in ; Fitting Height 8.6 mm | 0.339 in

I-1-5/16

Price Range
$0.8373 - $0.4546

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-5/16" UNF
Push-In Plug - ; Fitting Diameter 25.5 mm | 1.004 in ;

12523

Price Range
$0.345 - $0.1872

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Flange Diameter
    30.0 mm
  • Fitting Diameter
    25.5 mm
Push-In Plug 19.3 mm 8.0 mm 25.0 mm LDPE - PIR Natural

12792

Price Range
$0.1926 - $0.1046

Stock Levels
2562 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    19.3 mm
Snap Fit Plug - ; Fitting Diameter 12.6 mm | 0.496 in ; Fitting Height 7.4 mm | 0.291 in

I-9/16

Price Range
$0.1858 - $0.101

Stock Levels
38509 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    9/16" UNF
Push-In Plug 52.5 mm 14.5 mm 60.0 mm LDPE Natural

055052000003

Price Range
$0.6324 - $0.6007

Stock Levels
16 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    52.5 mm
Push-In Plug 31.8 mm 10.0 mm 36.0 mm LDPE - PIR Natural

12804

Price Range
$1.7033 - $0.4457

Stock Levels
1819 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    31.8 mm
Push-In Plug 59.6 mm 18.0 mm 73.5 mm LDPE Natural

465695

Price Range
$4.6548 - $2.5268

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    59.6 mm
Snap Fit Plug - ; Fitting Diameter 18.6 mm | 0.732 in ; Fitting Height 7.4 mm | 0.291 in

I-13/16

Price Range
$0.1568 - $0.085

Stock Levels
2057 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    13/16" UNF