Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4451 - $0.4687 | 3 In stock |
|
Natural
|
LDPE
|
|
1.398 in
35.5 mm
|
||
| $0.1049 - $0.1931 | 13 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.61 in
15.5 mm
|
||
| $0.0903 - $0.1663 | 16 In stock |
|
Natural
|
LDPE
|
|
1.043 in
26.5 mm
|
||
| $0.1347 - $0.2482 | 8 In stock |
|
Natural
|
LDPE - PIR
|
|
0.969 in
24.6 mm
|
||
| $0.0625 - $0.1152 | 4036 In stock |
|
Blue
|
LDPE - PIR
|
|
0.799 in
20.3 mm
|
||
| $0.2028 - $0.7753 | 998 In stock |
|
Natural
|
LDPE
|
|
0.701 in
17.8 mm
|
||
| $0.0432 - $0.0797 | 2010 In stock |
|
Natural
|
LDPE - PIR
|
|
0.539 in
13.7 mm
|
||
| $0.1046 - $0.1926 | 2562 In stock |
|
Natural
|
LDPE - PIR
|
|
0.76 in
19.3 mm
|
||
| $0.1109 - $0.4238 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
0.854 in
21.7 mm
|
||
| $0.1183 - $0.2179 | 9 In stock |
|
Natural
|
LDPE - PIR
|
|
1.004 in
25.5 mm
|
||
| $0.4457 - $1.7033 | 1819 In stock |
|
Natural
|
LDPE - PIR
|
|
1.252 in
31.8 mm
|
||
| $0.4546 - $0.8373 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
|
1.217 in
30.9 mm
|
||
| $0.1926 - $0.3549 | 564 In stock |
|
Natural
|
LDPE
|
|
0.906 in
23.0 mm
|
||
| $1.5324 - $1.6131 | Request the lead time here |
|
Natural
|
LDPE
|
|
3.346 in
85.0 mm
|
||
| $0.734 - $1.3522 | 809 In stock |
|
Natural
|
LDPE
|
|
2.13 in
54.1 mm
|
||
| $0.1669 - $0.3074 | 604 In stock |
|
Natural
|
LDPE - PIR
|
|
0.969 in
24.6 mm
|
||
| $0.1109 - $0.2044 | 8 In stock |
|
Natural
|
LDPE - PIR
|
|
0.736 in
18.7 mm
|
||
| $0.0437 - $0.0804 | 14 In stock |
|
Natural
|
LDPE - PIR
|
|
0.213 in
5.4 mm
|
||
| $0.0238 - $0.025 | 11717 In stock |
|
Natural
|
LDPE - PIR
|
|
0.26 in
6.6 mm
|
||
| $0.0564 - $0.1041 | 2654 In stock |
|
Blue
|
LDPE - PIR
|
|
0.563 in
14.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue