Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $3.5456 - $6.5314 | 265 In stock |
|
Natural
|
LDPE
|
|
3.89 in
98.8 mm
|
||
| $0.0809 - $0.1492 | Request the lead time here |
|
Red
|
LDPE - PIR
|
|
0.756 in
19.2 mm
|
||
| $0.0469 - $0.1791 | 5990 In stock |
|
Natural
|
LDPE - PIR
|
|
0.571 in
14.5 mm
|
||
| $0.1347 - $0.2482 | 8 In stock |
|
Natural
|
LDPE - PIR
|
|
0.969 in
24.6 mm
|
||
| $0.1183 - $0.2179 | 9 In stock |
|
Natural
|
LDPE - PIR
|
|
1.004 in
25.5 mm
|
||
| $0.399 - $0.7348 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.091 in
27.7 mm
|
||
| $0.3634 - $0.6694 | 99014 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.205 in
5.2 mm
|
||
| $0.1141 - $0.2102 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.437 in
11.1 mm
|
||
| $0.4546 - $0.8373 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
|
1.217 in
30.9 mm
|
||
| $0.2398 - $0.4418 | 8 In stock |
|
Natural
|
LDPE
|
|
0.768 in
19.5 mm
|
||
| $0.0226 - $0.0238 | 16 In stock |
|
Natural
|
LDPE - PIR
|
|
0.366 in
9.3 mm
|
||
| $1.4134 - $2.6037 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
1.665 in
42.3 mm
|
||
| $0.0352 - $0.1346 | 2007 In stock |
|
Blue
|
LDPE - PIR
|
|
0.433 in
11.0 mm
|
||
| $0.6182 - $1.1389 | 1374 In stock |
|
Natural
|
LDPE - PIR
|
|
2.283 in
58.0 mm
|
||
| 12135 | $0.0314 - $0.1202 | 3215 In stock |
|
Natural
|
LDPE - PIR
|
|
0.287 in
7.3 mm
|
|
| $0.0564 - $0.1041 | 2654 In stock |
|
Blue
|
LDPE - PIR
|
|
0.563 in
14.3 mm
|
||
| $0.119 - $0.2191 | 15871 In stock |
|
Blue
|
LDPE - PIR
|
|
0.374 in
9.5 mm
|
||
| $0.1119 - $0.2061 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.807 in
20.5 mm
|
||
| $0.0326 - $0.0343 | 16 In stock |
|
Natural
|
LDPE - PIR
|
|
0.346 in
8.8 mm
|
||
| $0.0572 - $0.1055 | 21 In stock |
|
Natural
|
LDPE - PIR
|
|
0.669 in
17.0 mm