Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.5651 - $1.0409 | 477 In stock |
|
Natural
|
LDPE - PIR
|
|
2.028 in
51.5 mm
|
||
| 12137 | $1.5807 - $2.9119 | 376 In stock |
|
Natural
|
LDPE
|
|
2.795 in
71.0 mm
|
|
| 12803 | $0.2203 - $0.8418 | 760 In stock |
|
Natural
|
LDPE - PIR
|
|
1.201 in
30.5 mm
|
|
| $0.0326 - $0.0343 | 16 In stock |
|
Natural
|
LDPE - PIR
|
|
0.346 in
8.8 mm
|
||
| $0.0482 - $0.0559 | 4 In stock |
|
Natural
|
LDPE - PIR
|
|
0.413 in
10.5 mm
|
||
| $1.0766 - $1.9832 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
|
1.776 in
45.1 mm
|
||
| $0.2516 - $0.4635 | 6 In stock |
|
Natural
|
LDPE - PIR
|
|
1.142 in
29.0 mm
|
||
| $0.2763 - $0.5091 | 14 In stock |
|
Natural
|
LDPE - PIR
|
|
1.437 in
36.5 mm
|
||
| $0.0489 - $0.09 | 21 In stock |
|
Natural
|
LDPE - PIR
|
|
0.366 in
9.3 mm
|
||
| $0.2947 - $0.5429 | 1646 In stock |
|
Red
|
LDPE - PIR
|
|
1.217 in
30.9 mm
|
||
| $0.0469 - $0.1791 | 5990 In stock |
|
Natural
|
LDPE - PIR
|
|
0.571 in
14.5 mm
|
||
| $0.1268 - $0.2337 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.559 in
14.2 mm
|
||
| $0.1251 - $0.2308 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.736 in
18.7 mm
|
||
| $0.6509 - $0.6852 | 18 In stock |
|
Natural
|
LDPE
|
|
2.177 in
55.3 mm
|
||
| $0.0589 - $0.1086 | 3459 In stock |
|
Blue
|
LDPE - PIR
|
|
0.492 in
12.5 mm
|
||
| $0.1014 - $0.1868 | 16 In stock |
|
Natural
|
LDPE - PIR
|
|
0.567 in
14.4 mm
|
||
| $0.0775 - $0.1429 | 10 In stock |
|
Natural
|
LDPE - PIR
|
|
0.248 in
6.3 mm
|
||
| $0.3634 - $0.6694 | 99014 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.205 in
5.2 mm
|
||
| $0.4382 - $0.4612 | 18 In stock |
|
Natural
|
LDPE
|
|
1.319 in
33.5 mm
|
||
| $0.256 - $0.2694 | 5 In stock |
|
Natural
|
LDPE
|
|
0.945 in
24.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue