Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View |
---|---|---|---|---|---|---|---|---|
$0.1692 - $0.3116 | 7 In stock |
Flat
|
Natural
|
LDPE
|
|
0.921 in
23.4 mm
|
||
$0.0474 - $0.0874 | 21 In stock |
Flat
|
Natural
|
LDPE
|
|
0.366 in
9.3 mm
|
||
$0.4321 - $0.455 | 3 In stock |
Domed
|
Natural
|
LDPE
|
|
1.398 in
35.5 mm
|
||
$0.0695 - $0.0731 | 14 In stock |
Domed
|
Natural
|
LDPE
|
|
0.827 in
21.0 mm
|
||
$0.0404 - $0.1546 | 12 In stock |
Flat
|
Natural
|
LDPE
|
|
0.484 in
12.3 mm
|
||
$0.1157 - $0.2133 | 208 In stock |
Round
|
Natural
|
LDPE
|
|
0.736 in
18.7 mm
|
||
$4.2373 - $7.8056 | 8 In stock |
Flat
|
Natural
|
LDPE
|
|
4.398 in
111.7 mm
|
||
$0.011 - $0.0115 | 8 In stock |
Domed
|
Natural
|
LDPE
|
|
0.201 in
5.1 mm
|
||
$0.0173 - $0.0183 | Request the lead time here |
Domed
|
Natural
|
LDPE
|
|
0.181 in
4.6 mm
|
||
$0.2391 - $0.9137 | Request the lead time here |
Flat
|
Natural
|
LDPE
|
|
1.512 in
38.4 mm
|
||
$0.7126 - $1.3128 | Request the lead time here |
Flat
|
Natural
|
LDPE
|
|
2.13 in
54.1 mm
|
||
12136 | $0.0384 - $0.0707 | 7362 In stock |
Flat
|
Natural
|
LDPE
|
|
0.331 in
8.4 mm
|
|
$0.0731 - $0.2792 | 13 In stock |
Flat
|
Blue
|
LDPE
|
|
0.925 in
23.5 mm
|
||
$0.1818 - $0.3349 | Request the lead time here |
Flat
|
Red
|
LDPE
|
|
1.004 in
25.5 mm
|
||
$0.0599 - $0.1105 | 2509 In stock |
Flat
|
Natural
|
LDPE
|
|
0.835 in
21.2 mm
|
||
$0.0572 - $0.1054 | 4459 In stock |
Flat
|
Blue
|
LDPE
|
|
0.492 in
12.5 mm
|
||
$0.1077 - $0.4114 | 7 In stock |
Flat
|
Natural
|
LDPE
|
|
0.854 in
21.7 mm
|
||
$0.3873 - $0.7134 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.091 in
27.7 mm
|
||
$0.2315 - $0.4265 | Request the lead time here |
Round
|
Natural
|
LDPE
|
|
1.37 in
34.8 mm
|
||
$0.4331 - $0.7977 | 1815 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.161 in
29.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue