Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
$0.1119 - $0.2061 Request the lead time here
Natural
LDPE - PIR
20.5 mm
$0.2763 - $0.5091 14 In stock
Natural
LDPE - PIR
36.5 mm
$0.2724 - $0.5018 955 In stock
Natural
LDPE - PIR
34.8 mm
$0.5408 - $0.9964 463 In stock
Natural
LDPE - PIR
46.0 mm
$1.0766 - $1.9832 Request the lead time here
Flat
Yellow
LDPE
45.1 mm
$0.1109 - $0.2044 8 In stock
Natural
LDPE - PIR
18.7 mm
12137 $1.5807 - $2.9119 376 In stock
Natural
LDPE
71.0 mm
$0.1236 - $0.4723 19 In stock
Red
LDPE - PIR
11.9 mm
$0.1549 - $0.2857 4767 In stock
Flat
Yellow
LDPE
20.3 mm
$0.0617 - $0.1138 2509 In stock
Natural
LDPE - PIR
21.2 mm
$0.1743 - $0.321 7 In stock
Natural
LDPE - PIR
23.4 mm
$0.1251 - $0.2308 Request the lead time here
Natural
LDPE - PIR
18.7 mm
$0.085 - $0.1568 2057 In stock
Flat
Yellow
LDPE
18.6 mm
$0.1192 - $0.2197 208 In stock
Natural
LDPE - PIR
18.7 mm
$0.2384 - $0.4393 Request the lead time here
Natural
LDPE - PIR
49.3 mm
$4.3644 - $8.0398 8 In stock
Natural
LDPE
111.7 mm
$0.1669 - $0.3074 604 In stock
Natural
LDPE - PIR
24.6 mm
$0.0775 - $0.1429 10 In stock
Natural
LDPE - PIR
6.3 mm
$0.0416 - $0.1592 12 In stock
Natural
LDPE - PIR
12.3 mm
$0.0469 - $0.1791 5990 In stock
Natural
LDPE - PIR
14.5 mm
  • of 8
Push-In Plug 20.5 mm 10.7 mm 30.0 mm LDPE - PIR Natural

12980

Price Range
$0.2061 - $0.1119

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    20.5 mm
Push-In Plug 36.5 mm 15.0 mm 42.0 mm LDPE - PIR Natural

110480

Price Range
$0.5091 - $0.2763

Stock Levels
14 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    36.5 mm
Push-In Plug 34.8 mm 15.0 mm 42.0 mm LDPE - PIR Natural

110479

Price Range
$0.5018 - $0.2724

Stock Levels
955 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    34.8 mm
Push-In Plug 46.0 mm 18.0 mm 55.0 mm LDPE - PIR Natural

110483

Price Range
$0.9964 - $0.5408

Stock Levels
463 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    46.0 mm
Snap Fit Plug - ; Fitting Diameter 45.1 mm | 1.776 in ; Fitting Height 11.7 mm | 0.461 in

I-1-7/8

Price Range
$1.9832 - $1.0766

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-7/8" UNF
Push-In Plug 13.3 mm 7.0 mm 18.7 mm LDPE - PIR Natural

1287226

Price Range
$0.2044 - $0.1109

Stock Levels
8 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    18.7 mm
Push-In Plug 71.0 mm 18.0 mm 78.0 mm LDPE Natural

12137

Price Range
$2.9119 - $1.5807

Stock Levels
376 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    71.0 mm
Push-In Plug - ; Fitting Diameter 11.9 mm | 0.469 in ;

12520

Price Range
$0.4723 - $0.1236

Stock Levels
19 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Flange Diameter
    16.4 mm
  • Fitting Diameter
    11.9 mm
Snap Fit Plug - ; Fitting Diameter 20.3 mm | 0.799 in ; Fitting Height 7.4 mm | 0.291 in

I-7/8

Price Range
$0.2857 - $0.1549

Stock Levels
4767 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    7/8" UNF
Push-In Plug 21.2 mm 7.5 mm 25.0 mm LDPE - PIR Natural

12793

Price Range
$0.1138 - $0.0617

Stock Levels
2509 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    21.2 mm
Push-In Plug 23.4 mm 9.0 mm 28.0 mm LDPE - PIR Natural

12797

Price Range
$0.321 - $0.1743

Stock Levels
7 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    23.4 mm
Push-In Plug 16.5 mm 7.0 mm 18.7 mm LDPE - PIR Natural

1287229

Price Range
$0.2308 - $0.1251

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    18.7 mm
Snap Fit Plug - ; Fitting Diameter 18.6 mm | 0.732 in ; Fitting Height 7.4 mm | 0.291 in

I-13/16

Price Range
$0.1568 - $0.085

Stock Levels
2057 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    13/16" UNF
Push-In Plug 15.0 mm 7.0 mm 18.7 mm LDPE - PIR Natural

1287225

Price Range
$0.2197 - $0.1192

Stock Levels
208 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    18.7 mm
Push-In Plug 39.0 mm 16.0 mm 49.3 mm LDPE - PIR Natural

1258454

Price Range
$0.4393 - $0.2384

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    49.3 mm
Push-In Plug 111.7 mm 17.4 mm 123.0 mm LDPE Natural

465700

Price Range
$8.0398 - $4.3644

Stock Levels
8 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    111.7 mm
Push-In Plug 20.1 mm 9.0 mm 24.6 mm LDPE - PIR Natural

1255333

Price Range
$0.3074 - $0.1669

Stock Levels
604 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    24.6 mm
Push-In Plug 6.3 mm 4.0 mm 9.6 mm LDPE - PIR Natural

1287228

Price Range
$0.1429 - $0.0775

Stock Levels
10 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    6.3 mm
Push-In Plug 12.3 mm 7.0 mm 16.0 mm LDPE - PIR Natural

10906

Price Range
$0.1592 - $0.0416

Stock Levels
12 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    12.3 mm
Push-In Plug 14.5 mm 5.5 mm 20.0 mm LDPE - PIR Natural

12089

Price Range
$0.1791 - $0.0469

Stock Levels
5990 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    14.5 mm