Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
12137 $1.5807 - $2.9119 376 In stock
Natural
LDPE
71.0 mm
$0.1872 - $0.345 Request the lead time here
Red
LDPE - PIR
25.5 mm
$0.1046 - $0.1926 2562 In stock
Natural
LDPE - PIR
19.3 mm
$0.0617 - $0.1138 2509 In stock
Natural
LDPE - PIR
21.2 mm
$0.1112 - $0.4254 3813 In stock
Natural
LDPE - PIR
22.4 mm
$0.4457 - $1.7033 1819 In stock
Natural
LDPE - PIR
31.8 mm
$0.2763 - $0.5091 17 In stock
Flat
Yellow
LDPE
23.4 mm
$0.4382 - $0.4612 18 In stock
Natural
LDPE
33.5 mm
$0.085 - $0.1568 2057 In stock
Flat
Yellow
LDPE
18.6 mm
$0.1203 - $0.2215 81012 In stock
Flat
Yellow
LDPE
9.7 mm
$0.6951 - $1.2804 Request the lead time here
Natural
LDPE
37.6 mm
$0.2384 - $0.4393 Request the lead time here
Natural
LDPE - PIR
34.8 mm
$0.298 - $0.3137 Request the lead time here
Natural
LDPE
28.6 mm
$2.3554 - $2.4794 9 In stock
Natural
LDPE
110.5 mm
$1.5324 - $1.6131 Request the lead time here
Natural
LDPE
85.0 mm
$0.7726 - $1.4233 300 In stock
Natural
LDPE
27.5 mm
$4.3644 - $8.0398 8 In stock
Natural
LDPE
111.7 mm
$0.1669 - $0.3074 604 In stock
Natural
LDPE - PIR
24.6 mm
$0.0162 - $0.017 Request the lead time here
Natural
LDPE - PIR
2.1 mm
$0.0426 - $0.0449 17 In stock
Natural
LDPE - PIR
14.9 mm
  • of 8
Push-In Plug 71.0 mm 18.0 mm 78.0 mm LDPE Natural

12137

Price Range
$2.9119 - $1.5807

Stock Levels
376 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    71.0 mm
Push-In Plug - ; Fitting Diameter 25.5 mm | 1.004 in ;

12523

Price Range
$0.345 - $0.1872

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Flange Diameter
    30.0 mm
  • Fitting Diameter
    25.5 mm
Push-In Plug 19.3 mm 8.0 mm 25.0 mm LDPE - PIR Natural

12792

Price Range
$0.1926 - $0.1046

Stock Levels
2562 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    19.3 mm
Push-In Plug 21.2 mm 7.5 mm 25.0 mm LDPE - PIR Natural

12793

Price Range
$0.1138 - $0.0617

Stock Levels
2509 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    21.2 mm
Push-In Plug 22.4 mm 9.0 mm 28.0 mm LDPE - PIR Natural

12796

Price Range
$0.4254 - $0.1112

Stock Levels
3813 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    22.4 mm
Push-In Plug 31.8 mm 10.0 mm 36.0 mm LDPE - PIR Natural

12804

Price Range
$1.7033 - $0.4457

Stock Levels
1819 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    31.8 mm
Snap Fit Plug - ; Fitting Diameter 23.4 mm | 0.921 in ; Fitting Height 7.4 mm | 0.291 in

I-1

Price Range
$0.5091 - $0.2763

Stock Levels
17 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1" UNF
Push-In Plug 33.5 mm 12.0 mm 41.0 mm LDPE Natural

055033500003

Price Range
$0.4612 - $0.4382

Stock Levels
18 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    33.5 mm
Snap Fit Plug - ; Fitting Diameter 18.6 mm | 0.732 in ; Fitting Height 7.4 mm | 0.291 in

I-13/16

Price Range
$0.1568 - $0.085

Stock Levels
2057 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    13/16" UNF
Snap Fit Plug - ; Fitting Diameter 9.7 mm | 0.382 in ; Fitting Height 6.9 mm | 0.272 in

I-7/16

Price Range
$0.2215 - $0.1203

Stock Levels
81012 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    7/16" UNF
Push-In Plug 37.6 mm 12.0 mm 40.4 mm LDPE Natural

465692

Price Range
$1.2804 - $0.6951

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    37.6 mm
Push-In Plug 32.6 mm 12.0 mm 34.8 mm LDPE - PIR Natural

1255334

Price Range
$0.4393 - $0.2384

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    34.8 mm
Push-In Plug 29.0 mm 15.0 mm 34.0 mm LDPE Natural

055028600003

Price Range
$0.3137 - $0.298

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    28.6 mm
Push-In Plug 110.5 mm 17.5 mm 130.0 mm LDPE Natural

055110000003

Price Range
$2.4794 - $2.3554

Stock Levels
9 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    110.5 mm
Push-In Plug 85.0 mm 18.0 mm 95.0 mm LDPE Natural

055085000003

Price Range
$1.6131 - $1.5324

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    85.0 mm
Push-In Plug 27.5 mm 12.0 mm 34.8 mm LDPE Natural

465690

Price Range
$1.4233 - $0.7726

Stock Levels
300 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    27.5 mm
Push-In Plug 111.7 mm 17.4 mm 123.0 mm LDPE Natural

465700

Price Range
$8.0398 - $4.3644

Stock Levels
8 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    111.7 mm
Push-In Plug 20.1 mm 9.0 mm 24.6 mm LDPE - PIR Natural

1255333

Price Range
$0.3074 - $0.1669

Stock Levels
604 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    24.6 mm
Push-In Plug 2.1 mm 7.0 mm 3.5 mm LDPE - PIR Natural

055002200003

Price Range
$0.017 - $0.0162

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    2.1 mm
Push-In Plug 14.9 mm 9.0 mm 18.5 mm LDPE - PIR Natural

055014300003

Price Range
$0.0449 - $0.0426

Stock Levels
17 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    14.9 mm