Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0625 - $0.1152 | 4036 In stock |
|
Blue
|
LDPE - PIR
|
|
0.799 in
20.3 mm
|
||
| $0.6182 - $1.1389 | 1374 In stock |
|
Natural
|
LDPE - PIR
|
|
2.283 in
58.0 mm
|
||
| $0.399 - $0.7348 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.091 in
27.7 mm
|
||
| $0.3634 - $0.6694 | 99014 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.205 in
5.2 mm
|
||
| $0.0238 - $0.025 | 11717 In stock |
|
Natural
|
LDPE - PIR
|
|
0.26 in
6.6 mm
|
||
| $0.119 - $0.2191 | 15871 In stock |
|
Blue
|
LDPE - PIR
|
|
0.374 in
9.5 mm
|
||
| $0.0383 - $0.0443 | 11 In stock |
|
Natural
|
LDPE - PIR
|
|
0.394 in
10.0 mm
|
||
| $0.2463 - $0.9411 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
1.512 in
38.4 mm
|
||
| $0.0379 - $0.0699 | 4408 In stock |
|
Natural
|
LDPE - PIR
|
|
0.366 in
9.3 mm
|
||
| $0.1431 - $0.2636 | 8 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.972 in
24.7 mm
|
||
| $2.5268 - $4.6548 | Request the lead time here |
|
Natural
|
LDPE
|
|
2.346 in
59.6 mm
|
||
| $0.0753 - $0.2876 | 13 In stock |
|
Blue
|
LDPE - PIR
|
|
0.925 in
23.5 mm
|
||
| $0.0531 - $0.2032 | 9 In stock |
|
Blue
|
LDPE - PIR
|
|
0.685 in
17.4 mm
|
||
| $0.1872 - $0.345 | Request the lead time here |
|
Red
|
LDPE - PIR
|
|
1.004 in
25.5 mm
|
||
| $0.4461 - $0.8216 | 1815 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.161 in
29.5 mm
|
||
| 12803 | $0.2203 - $0.8418 | 760 In stock |
|
Natural
|
LDPE - PIR
|
|
1.201 in
30.5 mm
|
|
| $0.1046 - $0.1926 | 2562 In stock |
|
Natural
|
LDPE - PIR
|
|
0.76 in
19.3 mm
|
||
| $0.2739 - $0.5046 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.724 in
18.4 mm
|
||
| $0.2166 - $0.3989 | 3 In stock |
|
Natural
|
LDPE
|
|
0.984 in
25.0 mm
|
||
| $0.1112 - $0.4254 | 3813 In stock |
|
Natural
|
LDPE - PIR
|
|
0.882 in
22.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue