Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0364 - $0.0384 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.173 in
4.4 mm
|
||
| $0.0809 - $0.1492 | Request the lead time here |
|
Red
|
LDPE - PIR
|
|
0.756 in
19.2 mm
|
||
| $0.0322 - $0.0339 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.394 in
10.0 mm
|
||
| $1.4134 - $2.6037 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
1.665 in
42.3 mm
|
||
| $0.0589 - $0.1086 | 3459 In stock |
|
Blue
|
LDPE - PIR
|
|
0.492 in
12.5 mm
|
||
| $0.0432 - $0.0797 | 2010 In stock |
|
Natural
|
LDPE - PIR
|
|
0.539 in
13.7 mm
|
||
| $0.1109 - $0.4238 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
0.854 in
21.7 mm
|
||
| $0.6182 - $1.1389 | 1374 In stock |
|
Natural
|
LDPE - PIR
|
|
2.283 in
58.0 mm
|
||
| 12135 | $0.0314 - $0.1202 | 3215 In stock |
|
Natural
|
LDPE - PIR
|
|
0.287 in
7.3 mm
|
|
| $0.0564 - $0.1041 | 2654 In stock |
|
Blue
|
LDPE - PIR
|
|
0.563 in
14.3 mm
|
||
| $0.256 - $0.2694 | 5 In stock |
|
Natural
|
LDPE
|
|
0.945 in
24.0 mm
|
||
| $0.1141 - $0.2102 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.437 in
11.1 mm
|
||
| $0.4546 - $0.8373 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
|
1.217 in
30.9 mm
|
||
| $0.2398 - $0.4418 | 8 In stock |
|
Natural
|
LDPE
|
|
0.768 in
19.5 mm
|
||
| $0.101 - $0.1858 | 38509 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.496 in
12.6 mm
|
||
| $0.1926 - $0.3549 | 564 In stock |
|
Natural
|
LDPE
|
|
0.906 in
23.0 mm
|
||
| $0.2724 - $0.5018 | 955 In stock |
|
Natural
|
LDPE - PIR
|
|
1.37 in
34.8 mm
|
||
| $0.2947 - $0.5429 | 1646 In stock |
|
Red
|
LDPE - PIR
|
|
1.217 in
30.9 mm
|
||
| 110482 | $0.7866 - $1.449 | 600 In stock |
|
Natural
|
LDPE - PIR
|
|
1.598 in
40.6 mm
|
|
| $0.0607 - $0.112 | 2990 In stock |
|
Natural
|
LDPE
|
|
0.614 in
15.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue