Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Inside Diameter View
$0.1576 - $0.2904 16 In stock
Black
PVC
$0.3359 - $0.6189 Request the lead time here
Black
PVC
$0.6701 - $1.2345 14 In stock
Black
PVC
$1.2632 - $2.3268 183 In stock
Black
PVC
$0.2289 - $0.4217 65 In stock
Black
PVC
$1.0422 - $1.9198 16 In stock
Black
PVC
$0.3076 - $1.1754 416 In stock
Black
PVC
$0.1241 - $0.2287 Request the lead time here
Black
PVC
$0.6701 - $1.2344 18 In stock
Black
PVC
$0.2074 - $0.3821 19 In stock
Black
PVC
$0.1115 - $0.2053 Request the lead time here
Black
PVC
$0.2361 - $0.4349 Request the lead time here
Black
PVC
$0.4682 - $0.8626 411 In stock
Black
PVC
$0.594 - $1.0943 54 In stock
Black
PVC
$1.4221 - $2.6196 213 In stock
Black
PVC
PCWA-0093-013 $0.082 - $0.151 16 In stock
Black
PVC
$0.4848 - $0.893 Request the lead time here
Black
PVC
$0.1106 - $0.2039 4508 In stock
Black
PVC
$0.0752 - $0.1385 Request the lead time here
Black
PVC
$1.0422 - $1.9198 391 In stock
Black
PVC
  • of 3
Pull Tab Cap - Inside Diameter 20.6 mm | 0.811 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0206-025

Price Range
$0.2904 - $0.1576

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 26.9 mm | 1.059 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0269-025

Price Range
$0.6189 - $0.3359

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 38.1 mm | 1.5 in ; Inside Height38.0 mm | 1.496 in ; ; Black

PCWA-0381-038

Price Range
$1.2345 - $0.6701

Stock Levels
14 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 50.8 mm | 2 in ; Inside Height50.0 mm | 1.969 in ; ; Black

PCWA-0508-050

Price Range
$2.3268 - $1.2632

Stock Levels
183 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0238-025

Price Range
$0.4217 - $0.2289

Stock Levels
65 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 44.5 mm | 1.752 in ; Inside Height38.0 mm | 1.496 in ; ; Black

PCWA-0445-038

Price Range
$1.9198 - $1.0422

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 24.6 mm | 0.969 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0246-013

Price Range
$1.1754 - $0.3076

Stock Levels
416 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 7.5 mm | 0.295 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0075-025

Price Range
$0.2287 - $0.1241

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 38.1 mm | 1.5 in ; Inside Height50.0 mm | 1.969 in ; ; Black

PCWA-0381-050

Price Range
$1.2344 - $0.6701

Stock Levels
18 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 15.3 mm | 0.602 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0153-025

Price Range
$0.3821 - $0.2074

Stock Levels
19 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 10.8 mm | 0.425 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0108-013

Price Range
$0.2053 - $0.1115

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 16.3 mm | 0.642 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0163-025

Price Range
$0.4349 - $0.2361

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 31.2 mm | 1.228 in ; Inside Height38.0 mm | 1.496 in ; ; Black

PCWA-0312-038

Price Range
$0.8626 - $0.4682

Stock Levels
411 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 34.9 mm | 1.374 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0349-025

Price Range
$1.0943 - $0.594

Stock Levels
54 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 40.8 mm | 1.606 in ; Inside Height38.0 mm | 1.496 in ; Push Fit;Pull Tab ; Black

PCWA-0408-038

Price Range
$2.6196 - $1.4221

Stock Levels
213 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 9.3 mm | 0.366 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0093-013

Price Range
$0.151 - $0.082

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 28.6 mm | 1.126 in ; Inside Height38.0 mm | 1.496 in ; ; Black

PCWA-0286-038

Price Range
$0.893 - $0.4848

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 6.1 mm | 0.24 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0061-013

Price Range
$0.2039 - $0.1106

Stock Levels
4508 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 7.7 mm | 0.303 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0077-025

Price Range
$0.1385 - $0.0752

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 44.5 mm | 1.752 in ; Inside Height50.0 mm | 1.969 in ; ; Black

PCWA-0445-050

Price Range
$1.9198 - $1.0422

Stock Levels
391 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C