Menu Search

Pull Tab Cap - Inside Diameter 7.7 mm | 0.303 in ; Inside Height25.0 mm | 0.984 in ; ; Black

This black pull tab cap is made of PVC with an 80 shore, making it slightly harder than its red version. It is ideal for general protection purposes. Its tab provides a firm pull to extract from a tight fit.
Item code:

PCWA-0077-025

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.1345
5000 - 24999 $0.0769
25000 + $0.073
Standard pack: 5000

Order in multiple of 500

Total price

$67.25

500 x $0.1345

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyvinyl Chloride
Colour Black
Maximum Temperature 200 °C

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us