Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Inside Diameter View
$0.1081 - $0.1991 Request the lead time here
Black
PVC
$0.2448 - $0.4508 23 In stock
Black
PVC
$0.1488 - $0.2741 18 In stock
Black
PVC
$0.1694 - $0.6472 7 In stock
Black
PVC
$0.335 - $0.6172 Request the lead time here
Black
PVC
$0.0736 - $0.1355 Request the lead time here
Black
PVC
$0.0789 - $0.1452 940 In stock
Black
PVC
$0.2476 - $0.4559 9 In stock
Black
PVC
$0.1075 - $0.1982 9 In stock
Black
PVC
$0.084 - $0.1547 Request the lead time here
Black
PVC
$0.1418 - $0.2614 Request the lead time here
Black
PVC
$0.1826 - $0.3366 16 In stock
Black
PVC
$0.594 - $1.0943 16 In stock
Black
PVC
$0.1342 - $0.2471 Request the lead time here
Black
PVC
$0.1609 - $0.2966 Request the lead time here
Yellow
EVA
$0.1305 - $0.2406 Request the lead time here
Yellow
EVA
$0.0922 - $0.1699 Request the lead time here
Yellow
EVA
$0.1229 - $0.2265 Request the lead time here
Yellow
EVA
$0.7475 - $1.3769 Request the lead time here
Black
PVC
  • of 3
Pull Tab Cap - Inside Diameter 12.4 mm | 0.488 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0124-013

Price Range
$0.1991 - $0.1081

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 17.4 mm | 0.685 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0174-025

Price Range
$0.4508 - $0.2448

Stock Levels
23 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 15.9 mm | 0.626 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0159-025

Price Range
$0.2741 - $0.1488

Stock Levels
18 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 14.3 mm | 0.563 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0143-025

Price Range
$0.6472 - $0.1694

Stock Levels
7 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 24.6 mm | 0.969 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0246-025

Price Range
$0.6172 - $0.335

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 5.3 mm | 0.209 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0053-013

Price Range
$0.1355 - $0.0736

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 8.7 mm | 0.343 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0087-013

Price Range
$0.1452 - $0.0789

Stock Levels
940 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 22.0 mm | 0.866 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0220-025

Price Range
$0.4559 - $0.2476

Stock Levels
9 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 4.8 mm | 0.189 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0048-013

Price Range
$0.1982 - $0.1075

Stock Levels
9 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 9.7 mm | 0.382 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0097-013

Price Range
$0.1547 - $0.084

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 13.2 mm | 0.52 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0132-025

Price Range
$0.2614 - $0.1418

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 20.6 mm | 0.811 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0206-013

Price Range
$0.3366 - $0.1826

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 34.9 mm | 1.374 in ; Inside Height38.0 mm | 1.496 in ; ; Black

PCWA-0349-038

Price Range
$1.0943 - $0.594

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 12.4 mm | 0.488 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0124-025

Price Range
$0.2471 - $0.1342

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 20.0 mm | 0.787 in ; Inside Height30.0 mm | 1.181 in ; ; Yellow

1470797

Price Range
$0.2966 - $0.1609

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Vinyl Acetate Copolymer
  • Colour
    Yellow
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 20.0 mm | 0.787 in ; Inside Height20.0 mm | 0.787 in ; ; Yellow

1470796

Price Range
$0.2406 - $0.1305

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Vinyl Acetate Copolymer
  • Colour
    Yellow
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 14.0 mm | 0.551 in ; Inside Height20.0 mm | 0.787 in ; ; Yellow

1470792

Price Range
$0.1699 - $0.0922

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Vinyl Acetate Copolymer
  • Colour
    Yellow
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 16.0 mm | 0.63 in ; Inside Height20.0 mm | 0.787 in ; ; Yellow

1470794

Price Range
$0.2265 - $0.1229

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Vinyl Acetate Copolymer
  • Colour
    Yellow
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 41.3 mm | 1.625 in ; Inside Height38.1 mm | 1.500 in ; ; Black

DMPC1605-1-1/2A

Price Range
$1.3769 - $0.7475

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    176.7 °C