Quantity | Unit price |
---|---|
1 - 4 | $19.0613 |
5 - 24 | $18.1083 |
25 + | $17.203 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Mounting Hole Distance | 300.0 mm |
Mounting Hole Distance | 11.811 in |
Grip Length | 260.0 mm |
Grip Length | 10.236 in |
Handle Diameter | 22.0 mm |
Handle Diameter | 0.866 in |
Overall Length | 328.00 mm |
Overall Length | 12.913 in |
Overall Height | 56.0 mm |
Overall Height | 2.205 in |
Overall Width | 28.0 mm |
Overall Width | 1.102 in |
Handle Type | Pull Handle |
Handle Shape | Bridge |
Full Material | Copper |
Handle Finish | Coarse |
Mount Type | Through Hole |
Number of Mounting Holes | 2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue