Dual locking PCB post, with a metric and mini design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.287 - $0.318 | In production |
0.138 in
3.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.394 in
10.0 mm
|
|||
$0.104 - $0.1094 | In production |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.354 in
9.0 mm
|
|||
$0.287 - $0.318 | 30 In stock |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.709 in
18.0 mm
|
|||
$0.1018 - $0.1072 | In production |
0.138 in
3.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.551 in
14.0 mm
|
|||
$0.1101 - $0.116 | 20 In stock |
0.138 in
3.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.787 in
20.0 mm
|
|||
$0.1101 - $0.116 | In production |
0.138 in
3.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.866 in
22.0 mm
|
|||
$0.0928 - $0.0977 | In production |
0.138 in
3.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.118 in
3.0 mm
|
|||
$0.0389 - $0.0409 | In production |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.394 in
10.0 mm
|
|||
$0.0914 - $0.0962 | In production |
0.079 in
2.0 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.252 in
6.4 mm
|
|||
$0.0921 - $0.0969 | 27 In stock |
0.079 in
2.0 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.063 in
1.6 mm
|
|||
$0.0927 - $0.0976 | In production |
0.079 in
2.0 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.374 in
9.5 mm
|
|||
$0.0808 - $0.0851 | In production |
0.079 in
2.0 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.311 in
7.9 mm
|
|||
$0.0958 - $0.1008 | In production |
0.138 in
3.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.079 in
2.0 mm
|
|||
$0.0934 - $0.0983 | In production |
0.079 in
2.0 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.189 in
4.8 mm
|
|||
MDLSP1-08M-01 | $0.287 - $0.318 | 20 In stock |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.315 in
8.0 mm
|
||
$0.1018 - $0.1072 | In production |
0.079 in
2.0 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.126 in
3.2 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue