Quantity | Unit price |
---|---|
500 - 2499 | $0.9795 |
2500 + | $0.9305 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Locking Two Prong Fix |
Hole B Fix Type | Over Vertical Tab Fix |
Material | PA |
Special Features | Integrated Spring |
Body Diameter | 9.0 mm |
Body Diameter | 0.354 in |
Hole Diameter A | 4.2 mm |
Hole Diameter A | 0.165 in |
Hole Diameter B | 3.0 mm |
Hole Diameter B | 0.118 in |
Locking Head Height A | 5.4 mm |
Locking Head Height A | 0.213 in |
Maximum Panel Thickness A | 1.6 mm |
Maximum Panel Thickness A | 0.063 in |
Spacer Length | 30.0 mm |
Spacer Length | 1.181 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue