Quantity | Unit price |
---|---|
1000 - 4999 | $0.2338 |
5000 - 24999 | $0.2221 |
25000 + | $0.211 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Locking Two Prong Fix |
Hole B Fix Type | Key Hole Connector |
Material | PA |
Special Features | Keyslot Mount |
Hole Diameter A | 4.8 mm |
Hole Diameter A | 0.189 in |
Locking Head Height A | 4.0 mm |
Locking Head Height A | 0.157 in |
Locking Head Height B | 2.4 mm |
Locking Head Height B | 0.094 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 1.6 mm |
Maximum Panel Thickness A | 0.063 in |
Maximum Panel Thickness B | 1.6 mm |
Maximum Panel Thickness B | 0.063 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Spacer Length | 15.9 mm |
Spacer Length | 0.626 in |
Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue