These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These brass hexagonal standoffs are suitable for a wide range of applications
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Material | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.2513 - $0.2784 | Request the lead time here |
Hexagonal
|
Brass
|
M2.5
|
0.236 in
6.0 mm
|
||
| $1.5558 - $1.6377 | Request the lead time here |
Hexagonal
|
Brass
|
M4
|
1.575 in
40.0 mm
|
||
| $0.3283 - $0.3638 | Request the lead time here |
Hexagonal
|
Brass
|
M2.5
|
0.787 in
20.0 mm
|
||
| $0.4483 - $0.4967 | Request the lead time here |
Hexagonal
|
Brass
|
M2.5
|
0.984 in
25.0 mm
|
||
| $0.2212 - $0.2451 | Request the lead time here |
Hexagonal
|
Brass
|
M2.5
|
0.394 in
10.0 mm
|
||
| $0.4811 - $0.5331 | Request the lead time here |
Hexagonal
|
Brass
|
M3
|
1.575 in
40.0 mm
|
||
| $0.4369 - $0.4841 | Request the lead time here |
Hexagonal
|
Brass
|
M4
|
0.63 in
16.0 mm
|
||
| $0.0118 - $0.0131 | Request the lead time here |
Hexagonal
|
Brass
|
M3
|
1.969 in
50.0 mm
|
||
| $0.4933 - $0.5466 | Request the lead time here |
Hexagonal
|
Brass
|
M4
|
0.787 in
20.0 mm
|
||
| $0.3786 - $0.4195 | Request the lead time here |
Hexagonal
|
Brass
|
M3
|
0.984 in
25.0 mm
|
||
| $0.235 - $0.2604 | 8 In stock |
Hexagonal
|
Brass
|
M3
|
0.394 in
10.0 mm
|
||
| $0.0038 - $0.0042 | Request the lead time here |
Hexagonal
|
Brass
|
M3
|
0.591 in
15.0 mm
|
||
| $0.1747 - $0.1936 | Request the lead time here |
Hexagonal
|
Brass
|
M2.5
|
0.197 in
5.0 mm
|
||
| $0.2752 - $0.305 | Request the lead time here |
Hexagonal
|
Brass
|
M2.5
|
0.591 in
15.0 mm
|
||
| $0.825 - $1.5198 | 110 In stock |
Hexagonal
|
Brass
|
M5
|
0.591 in
15.0 mm
|
||
| $0.2207 - $0.2446 | Request the lead time here |
Hexagonal
|
Brass
|
M4
|
0.197 in
5.0 mm
|
||
| $0.2706 - $0.4986 | Request the lead time here |
|
25% Glass Filled Nylon 6
|
|
0.472 in
12.0 mm
|
||
| $0.3044 - $0.5609 | Request the lead time here |
|
25% Glass Filled Nylon 6
|
|
0.787 in
20.0 mm
|
||
| $0.3907 - $0.7198 | Request the lead time here |
|
25% Glass Filled Nylon 6
|
|
1.378 in
35.0 mm
|
||
| $0.2054 - $0.2276 | Request the lead time here |
Hexagonal
|
Brass
|
M3
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue