These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These brass hexagonal standoffs are suitable for a wide range of applications
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Material | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1646 - $0.1824 | Request the lead time here |
Hexagonal
|
Brass
|
M3
|
0.236 in
6.0 mm
|
||
| $0.1773 - $0.1965 | Request the lead time here |
Hexagonal
|
Brass
|
M3
|
0.197 in
5.0 mm
|
||
| $0.2484 - $0.2752 | Request the lead time here |
Hexagonal
|
Brass
|
M3
|
0.669 in
17.0 mm
|
||
| $0.2919 - $0.3235 | Request the lead time here |
Hexagonal
|
Brass
|
M3
|
0.748 in
19.0 mm
|
||
| $0.7482 - $0.829 | Request the lead time here |
Hexagonal
|
Brass
|
M4
|
1.378 in
35.0 mm
|
||
| $0.2866 - $0.3176 | Request the lead time here |
Hexagonal
|
Brass
|
M3
|
0.709 in
18.0 mm
|
||
| $0.2041 - $0.2261 | Request the lead time here |
Hexagonal
|
Brass
|
M3
|
0.315 in
8.0 mm
|
||
| $0.1795 - $0.1989 | Request the lead time here |
Hexagonal
|
Brass
|
M3
|
0.197 in
5.0 mm
|
||
| $0.1989 - $0.2204 | Request the lead time here |
Hexagonal
|
Brass
|
M3
|
0.433 in
11.0 mm
|
||
| $0.2392 - $0.2651 | Request the lead time here |
Hexagonal
|
Brass
|
M2.5
|
0.472 in
12.0 mm
|
||
| $0.399 - $0.4421 | 4010 In stock |
Hexagonal
|
Brass
|
M3
|
1.181 in
30.0 mm
|
||
| $0.2154 - $0.2386 | Request the lead time here |
Hexagonal
|
Brass
|
M2.5
|
0.315 in
8.0 mm
|
||
| $0.641 - $0.7103 | Request the lead time here |
Hexagonal
|
Brass
|
M4
|
1.181 in
30.0 mm
|
||
| $0.2737 - $0.3033 | Request the lead time here |
Hexagonal
|
Brass
|
M4
|
0.315 in
8.0 mm
|
||
| $0.2262 - $0.2506 | Request the lead time here |
Hexagonal
|
Brass
|
M3
|
0.394 in
10.0 mm
|
||
| $0.1735 - $0.1922 | Request the lead time here |
Hexagonal
|
Brass
|
M3
|
0.276 in
7.0 mm
|
||
| $0.1696 - $0.1879 | Request the lead time here |
Hexagonal
|
Brass
|
M2.5
|
0.197 in
5.0 mm
|
||
| $0.2672 - $0.2961 | Request the lead time here |
Hexagonal
|
Brass
|
M2.5
|
0.591 in
15.0 mm
|
||
| $0.801 - $1.4755 | 110 In stock |
Hexagonal
|
Brass
|
M5
|
0.591 in
15.0 mm
|
||
| $0.2143 - $0.2374 | Request the lead time here |
Hexagonal
|
Brass
|
M4
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue