Menu Search

Female To Female Standoff 20.0 mm M3 UL94 HB 25% Glass Filled Nylon 6 Black

Item code:

1306269

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $0.5445
1000 - 1999 $0.3111
2000 + $0.2956
Standard pack: 500

Order in multiple of 500

Total price

$272.25

500 x $0.5445

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material PA6 GF25%
Material 25% Glass Filled Nylon 6
Distance Across Flats 6.0 mm
Spacer Length 20.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us