Quantity | Unit price |
---|---|
1 + | $1.2563 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Finish | Polished |
Material | Stainless Steel |
Type | Latch |
Overall Height | 9.3 mm |
Overall Height | 0.366 in |
Overall Length | 56.5 mm |
Overall Length | 2.224 in |
Overall Width | 19.0 mm |
Overall Width | 0.748 in |
Full Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue