Quantity | Unit price |
---|---|
1 + | $3.3904 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Face Length | 86.0 mm |
---|---|
Face Length | 3.386 " |
Face Width | 25.0 mm |
Face Width | 0.984 in |
Maximum Compatible Door Thickness | 5.0 mm |
Maximum Compatible Door Thickness | 0.197 in |
Maximum Grip | 16.0 mm |
Maximum Grip | 0.63 in |
Overall Length | 93.0 mm |
Overall Length | 3.661 in |
Colour | Natural |
Handle Finish | Bright Chrome |
Handle Material | Die Cast Zinc Alloy |
Key Type | K332 |
Latch Material | Zinc Alloy |
Latch Style | Compression Latch |
Locking Mechanism | Locking |
Mounting Orientation | Universal |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue