Quantity | Unit price |
---|---|
1000 - 4999 | $0.0931 |
5000 - 9999 | $0.0531 |
10000 + | $0.0505 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Type | Non-Releasable Head |
---|---|
Hole Type | No Screw Hole |
Material | PA |
Mounting Method | Push Fit |
Compatible Hole Diameter | 4.8 mm |
Compatible Hole Diameter | 0.189 in |
Minimum Loop Tensile Strength | 8.2 kg |
Minimum Loop Tensile Strength | 18 lbs |
Strap Width | 2.5 mm |
Strap Width | 0.098 in |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue