Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Mini Swing Handles are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.
A Mini Swing Handle can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Colour | Handle Shape | Button Color | Handle Width | Handle Finish | View | |
|---|---|---|---|---|---|---|---|---|---|
| $11.4087 - $12.6412 | Request the lead time here |
|
Black
|
|
|
|
|
||
| $24.0665 - $26.6665 | Request the lead time here |
|
Black
|
|
|
|
|
||
| $22.3367 - $24.7498 | Request the lead time here |
|
Black
|
|
|
|
|
||
| $12.6162 - $13.9791 | Request the lead time here |
|
Black
|
|
|
|
|
||
| $10.15 - $11.2466 | Request the lead time here |
|
Black
|
|
|
|
|
||
| $11.8403 - $13.1194 | Request the lead time here |
|
Black
|
|
|
|
|
||
| $12.7543 - $14.1322 | Request the lead time here |
|
Black
|
|
|
|
|
||
| $27.5133 - $30.4856 | Request the lead time here |
|
Black
|
|
|
|
|
||
| $24.0858 - $26.6877 | Request the lead time here |
|
Black
|
|
|
|
|
||
| $13.6581 - $15.1337 | Request the lead time here |
|
Black
|
|
|
|
|
||
| $13.3938 - $14.8408 | Request the lead time here |
4.331 in
110.0 mm
|
Natural
|
Rectangular
|
|
1.339 in
34.0 mm
|
Bright Chrome
|
||
| $5.0029 - $5.5434 | Request the lead time here |
3.346 in
85.0 mm
|
Natural
|
Rectangular
|
White
|
1.102 in
28.0 mm
|
Chrome Plated
|
||
| $8.5935 - $9.5219 | Request the lead time here |
3.465 in
88.0 mm
|
Grey
|
Rectangular
|
|
1.122 in
28.5 mm
|
Chrome Plated
|
||
| $8.6743 - $9.6115 | Request the lead time here |
4.606 in
117.0 mm
|
Grey
|
Rectangular
|
|
1.181 in
30.0 mm
|
Chrome Plated
|
||
| $5.0042 - $5.5448 | Request the lead time here |
3.622 in
92.0 mm
|
Natural
|
Rectangular
|
|
0.945 in
24.0 mm
|
Bright Chrome
|
||
| $4.1216 - $4.5669 | Request the lead time here |
3.346 in
85.0 mm
|
Natural
|
Rectangular
|
Red
|
1.102 in
28.0 mm
|
Chrome Plated
|
||
| $12.8259 - $14.2116 | Request the lead time here |
5.787 in
147.0 mm
|
Grey
|
Rectangular
|
|
1.299 in
33.0 mm
|
Chrome Plated
|
||
| $4.8721 - $5.3984 | Request the lead time here |
3.346 in
85.0 mm
|
Natural
|
Rectangular
|
Red
|
1.102 in
28.0 mm
|
Chrome Plated
|
||
| $4.2525 - $4.7119 | Request the lead time here |
3.346 in
85.0 mm
|
Natural
|
Rectangular
|
White
|
1.102 in
28.0 mm
|
Chrome Plated
|
||
| $10.1137 - $11.2063 | Request the lead time here |
4.764 in
121.0 mm
|
Grey
|
Rectangular
|
|
1.181 in
30.0 mm
|
Chrome Plated
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue