| Quantity | Unit price |
|---|---|
| 1 - 1 | $14.8408 |
| 2 - 9 | $14.0987 |
| 10 + | $13.3938 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Handle Length | 4.331 in |
|---|---|
| Handle Length | 110.0 mm |
| Handle Width | 1.339 in |
| Handle Width | 34.0 mm |
| Panel Thickness Range | 0.039 - 0.118 in |
| Panel Thickness Range | 1.0 - 3.0 mm |
| Handle Material | Zinc Alloy |
| Body Material | Zinc Alloy |
| Handle Finish | Bright Chrome |
| Colour | Natural |
| Handle Shape | Rectangular |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue