Menu Search

Masking Pull Plugs

In stock

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Clear, Pink, Yellow, Green, Blue, Purple, Red, Grey, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
76 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Colour Overall Diameter Material View
$0.0509 - $0.094 8 In stock
Pink
4.0 mm
Silicone
$0.0367 - $0.0677 Request the lead time here
Natural
3.2 mm
Silicone
$0.0442 - $0.0815 Request the lead time here
Blue
3.9 mm
Silicone
$0.1303 - $0.2403 20 In stock
Black
7.0 mm
EPDM
$0.1095 - $0.1214 10 In stock
Pink
10.4 mm
Silicone
$0.1164 - $0.1226 Request the lead time here
Pink
5.7 mm
Silicone
$0.039 - $0.0719 10 In stock
Red
3.5 mm
Silicone
39716 $0.0466 - $0.1785 17 In stock
Natural
4.1 mm
Silicone
$0.0447 - $0.0824 20 In stock
Natural
2.7 mm
Silicone
$0.1005 - $0.1854 Request the lead time here
Clear
6.3 mm
Silicone
$0.1189 - $0.219 15 In stock
Natural
5.7 mm
Silicone
$0.046 - $0.0847 Request the lead time here
Natural
4.0 mm
Silicone
$0.0285 - $0.0527 Request the lead time here
Natural
2.3 mm
Silicone
$0.0515 - $0.0947 Request the lead time here
Black
5.7 mm
EPDM
$0.3116 - $0.574 Request the lead time here
Natural
15.5 mm
Silicone Rubber
$0.0908 - $0.1673 Request the lead time here
Black
10.2 mm
EPDM
  • of 4
Masking Pull Plug - Overall Diameter - 4.0 mm | 0.157 in ; ; Silicone

35-UTM-M4

Price Range
$0.094 - $0.0509

Stock Levels
8 In stock
Attributes
  • Colour
    Pink
  • Full Material
    Silicone Rubber
  • Overall Diameter
    4.0 mm
  • Fitting Height
    5.8 mm
Masking Pull Plug - Overall Diameter - 3.2 mm | 0.126 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

461593

Price Range
$0.0677 - $0.0367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    3.2 mm
  • Fitting Height
    15.9 mm
  • Pull Tab Length
    15.9 mm
Masking Pull Plug - Overall Diameter - 3.9 mm | 0.154 in ; Pull Tab Length - 16.1 mm | 0.634 in ; Silicone

499037

Price Range
$0.0815 - $0.0442

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Silicone Rubber
  • Overall Diameter
    3.9 mm
  • Fitting Height
    15.9 mm
  • Pull Tab Length
    16.1 mm
Masking Pull Plug - Overall Diameter - 7.0 mm | 0.276 in ; ; EPDM

461645

Price Range
$0.2403 - $0.1303

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    7.0 mm
Masking Pull Plug - Overall Diameter - 10.4 mm | 0.409 in ; ; Silicone

35-UTM-M10

Price Range
$0.1214 - $0.1095

Stock Levels
10 In stock
Attributes
  • Colour
    Pink
  • Full Material
    Silicone Rubber
  • Overall Diameter
    10.4 mm
  • Fitting Height
    7.0 mm
Masking Pull Plug - Overall Diameter - 5.7 mm | 0.224 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

499733

Price Range
$0.1226 - $0.1164

Stock Levels
Request the lead time here
Attributes
  • Colour
    Pink
  • Full Material
    Silicone Rubber
  • Overall Diameter
    5.7 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - Overall Diameter - 3.5 mm | 0.138 in ; ; Silicone

35-UTM-M3

Price Range
$0.0719 - $0.039

Stock Levels
10 In stock
Attributes
  • Colour
    Red
  • Full Material
    Silicone Rubber
  • Overall Diameter
    3.5 mm
  • Fitting Height
    5.3 mm
Masking Pull Plug - Overall Diameter - 4.1 mm | 0.161 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

39716

Price Range
$0.1785 - $0.0466

Stock Levels
17 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    4.1 mm
  • Fitting Height
    14.8 mm
  • Pull Tab Length
    15.9 mm
Masking Pull Plug - Overall Diameter - 2.7 mm | 0.106 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461590

Price Range
$0.0824 - $0.0447

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    2.7 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - Overall Diameter - 6.3 mm | 0.248 in ; ; Silicone

35-UTM-M6

Price Range
$0.1854 - $0.1005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Silicone Rubber
  • Overall Diameter
    6.3 mm
  • Fitting Height
    7.5 mm
Masking Pull Plug - Overall Diameter - 5.7 mm | 0.224 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461600

Price Range
$0.219 - $0.1189

Stock Levels
15 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    5.7 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - Overall Diameter - 4.0 mm | 0.157 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

461597

Price Range
$0.0847 - $0.046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    4.0 mm
  • Fitting Height
    19.1 mm
  • Pull Tab Length
    15.9 mm
Masking Pull Plug - Overall Diameter - 2.3 mm | 0.091 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

461924

Price Range
$0.0527 - $0.0285

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    2.3 mm
  • Fitting Height
    15.9 mm
  • Pull Tab Length
    15.9 mm
Masking Pull Plug - Overall Diameter - 5.7 mm | 0.224 in ; ; EPDM

10623480

Price Range
$0.0947 - $0.0515

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    5.7 mm
Masking Pull Plug - Overall Diameter - 15.5 mm | 0.61 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone Rubber

10650202

Price Range
$0.574 - $0.3116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    15.5 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - Overall Diameter - 10.2 mm | 0.402 in ; ; EPDM

20019143

Price Range
$0.1673 - $0.0908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    10.2 mm