Menu Search

Masking Pull Plug - Overall Diameter - 15.5 mm | 0.61 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone Rubber

This high temperature pull tab is made of natural Silicone and can withstand operating temperature up to 250 C. It is ideal for masking threaded and plain through holes of an outside diameter of 15.5 mm. The pull tab allows a easy pull for thigh holes.
Item code:

10650202

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1499 $0.574
1500 - 2999 $0.328
3000 + $0.3116
Standard pack: 250

Order in multiple of 250

Total price

$143.50

250 x $0.574

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Silicone Rubber
Overall Diameter 15.5 mm
Fitting Height 25.4 mm
Pull Tab Length 25.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us