Menu Search

Masking Pull Plug - Overall Diameter - 10.2 mm | 0.402 in ; ; EPDM

This pull tab is made of black EPDM and can withstand operating temperature up to 180 C. Ideal for masking threaded and plain through holes, the tab allows the part to be pulled through and still reachable for quick removal.
Item code:

20019143

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2999 $0.1624
3000 - 5999 $0.0928
6000 + $0.0881
Standard pack: 250

Order in multiple of 250

Total price

$40.60

250 x $0.1624

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Ethylene Propylene Diene Monomer
Overall Diameter 10.2 mm

Product 20019143 replaces:

Masking Pull Plug - Overall Diameter - 10.2 mm | 0.402 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM
Item code: 461651

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us