Menu Search

Machine Screws - Countersunk

In stock

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: PA, Nylon, PPS, Reny, PEEK, PP, PVDF
  • Colour: Natural, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
234 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Thread Length Drive Type View
$0.0543 - $0.0571 1030 In stock
M5
Natural
9.3 mm
Slotted Drive
$0.5666 - $0.5963 Request the lead time here
M6
Natural
6.7 mm
Slotted Drive
$0.0976 - $0.1027 18 In stock
M6
Black
36.7 mm
Slotted Drive
$0.045 - $0.0473 19 In stock
M3
Black
6.3 mm
Slotted Drive
$0.2093 - $0.2203 520 In stock
M8
Natural
55.3 mm
Slotted Drive
$0.3439 - $0.362 9 In stock
M10
Natural
35.0 mm
Slotted Drive
$0.0338 - $0.0356 10 In stock
M3
Black
14.3 mm
Slotted Drive
$0.0458 - $0.0483 1030 In stock
M4
Natural
7.3 mm
Slotted Drive
$0.0516 - $0.0542 1030 In stock
M4
Natural
17.3 mm
Slotted Drive
$0.6687 - $0.704 Request the lead time here
M5
Natural
27.3 mm
Slotted Drive
$0.2199 - $0.2315 Request the lead time here
M8
Natural
20.3 mm
Slotted Drive
$0.0499 - $0.0525 1030 In stock
M3
Natural
6.3 mm
Slotted Drive
$0.0399 - $0.0421 1030 In stock
M3
Natural
18.3 mm
Slotted Drive
$0.0895 - $0.0941 Request the lead time here
M4
Natural
7.3 mm
Slotted Drive
$0.042 - $0.0442 1030 In stock
M5
Natural
13.3 mm
Slotted Drive
$0.0517 - $0.0543 1010 In stock
M6
Natural
8.7 mm
Slotted Drive
$0.1238 - $0.1303 1030 In stock
M6
Natural
16.7 mm
Slotted Drive
$0.0963 - $0.1013 Request the lead time here
M6
Black
16.7 mm
Slotted Drive
$0.6402 - $0.6739 Request the lead time here
M6
Natural
12.7 mm
Slotted Drive
$0.1052 - $0.1107 10 In stock
M6
Natural
16.7 mm
Slotted Drive
  • of 12
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M5; Thread Length 9.3 mm | 0.366 in; Head Diameter 9.0 mm | 0.354 in; Head Height 2.7 mm | 0.106 in

0100290000VR

Price Range
$0.0571 - $0.0543

Stock Levels
1030 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    9.3 mm
  • Thread Size
    M5
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PVDF Slotted Drive Countersunk Head Machine Screw - Thread Size M6; Thread Length 6.7 mm | 0.264 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100420500VR

Price Range
$0.5963 - $0.5666

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    6.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Black Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M6; Thread Length 36.7 mm | 1.445 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100520001VR

Price Range
$0.1027 - $0.0976

Stock Levels
18 In stock
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    36.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Black Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M3; Thread Length 6.3 mm | 0.248 in; Head Diameter 6.0 mm | 0.236 in; Head Height 1.7 mm | 0.067 in

0100080001VR

Price Range
$0.0473 - $0.045

Stock Levels
19 In stock
Attributes
  • Head Height
    1.7 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M8; Thread Length 55.3 mm | 2.177 in; Head Diameter 14.5 mm | 0.571 in; Head Height 4.7 mm | 0.185 in

0100760000VR

Price Range
$0.2203 - $0.2093

Stock Levels
520 In stock
Attributes
  • Head Height
    4.7 mm
  • Thread Length
    55.3 mm
  • Thread Size
    M8
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PP Slotted Drive Countersunk Head Machine Screw - Thread Size M10; Thread Length 35.0 mm | 1.378 in; Head Diameter 17.5 mm | 0.689 in; Head Height 5.0 mm | 0.197 in

0100770300VR

Price Range
$0.362 - $0.3439

Stock Levels
9 In stock
Attributes
  • Head Height
    5.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M10
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Black Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M3; Thread Length 14.3 mm | 0.563 in; Head Diameter 6.0 mm | 0.236 in; Head Height 1.7 mm | 0.067 in

0100120001VR

Price Range
$0.0356 - $0.0338

Stock Levels
10 In stock
Attributes
  • Head Height
    1.7 mm
  • Thread Length
    14.3 mm
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M4; Thread Length 7.3 mm | 0.287 in; Head Diameter 7.8 mm | 0.307 in; Head Height 2.7 mm | 0.106 in

0100180000VR

Price Range
$0.0483 - $0.0458

Stock Levels
1030 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    7.3 mm
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M4; Thread Length 17.3 mm | 0.681 in; Head Diameter 7.8 mm | 0.307 in; Head Height 2.7 mm | 0.106 in

0100220000VR

Price Range
$0.0542 - $0.0516

Stock Levels
1030 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    17.3 mm
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PVDF Slotted Drive Countersunk Head Machine Screw - Thread Size M5; Thread Length 27.3 mm | 1.075 in; Head Diameter 9.2 mm | 0.362 in; Head Height 2.7 mm | 0.106 in

0100350500VR

Price Range
$0.704 - $0.6687

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    27.3 mm
  • Thread Size
    M5
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PP Slotted Drive Countersunk Head Machine Screw - Thread Size M8; Thread Length 20.3 mm | 0.799 in; Head Diameter 14.5 mm | 0.571 in; Head Height 4.7 mm | 0.185 in

0100700300VR

Price Range
$0.2315 - $0.2199

Stock Levels
Request the lead time here
Attributes
  • Head Height
    4.7 mm
  • Thread Length
    20.3 mm
  • Thread Size
    M8
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M3; Thread Length 6.3 mm | 0.248 in; Head Diameter 6.0 mm | 0.236 in; Head Height 1.7 mm | 0.067 in

0100080000VR

Price Range
$0.0525 - $0.0499

Stock Levels
1030 In stock
Attributes
  • Head Height
    1.7 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M3; Thread Length 18.3 mm | 0.72 in; Head Diameter 6.0 mm | 0.236 in; Head Height 1.7 mm | 0.067 in

0100130000VR

Price Range
$0.0421 - $0.0399

Stock Levels
1030 In stock
Attributes
  • Head Height
    1.7 mm
  • Thread Length
    18.3 mm
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PVDF Slotted Drive Countersunk Head Machine Screw - Thread Size M4; Thread Length 7.3 mm | 0.287 in; Head Diameter 7.8 mm | 0.307 in; Head Height 2.7 mm | 0.106 in

0100180500VR

Price Range
$0.0941 - $0.0895

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    7.3 mm
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M5; Thread Length 13.3 mm | 0.524 in; Head Diameter 10.0 mm | 0.394 in; Head Height 2.7 mm | 0.106 in

0100310000VR

Price Range
$0.0442 - $0.042

Stock Levels
1030 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    13.3 mm
  • Thread Size
    M5
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M6; Thread Length 8.7 mm | 0.343 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100430000VR

Price Range
$0.0543 - $0.0517

Stock Levels
1010 In stock
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    8.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M6; Thread Length 16.7 mm | 0.657 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100460000VR

Price Range
$0.1303 - $0.1238

Stock Levels
1030 In stock
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    16.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Black Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M6; Thread Length 16.7 mm | 0.657 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100460001VR

Price Range
$0.1013 - $0.0963

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    16.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PVDF Slotted Drive Countersunk Head Machine Screw - Thread Size M6; Thread Length 12.7 mm | 0.5 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100450500VR

Price Range
$0.6739 - $0.6402

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    12.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PP Slotted Drive Countersunk Head Machine Screw - Thread Size M6; Thread Length 16.7 mm | 0.657 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100460300VR

Price Range
$0.1107 - $0.1052

Stock Levels
10 In stock
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    16.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive