Menu Search

Machine Screws - Countersunk

In stock

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: PA, Nylon, PPS, Reny, PEEK, PP, PVDF
  • Colour: Natural, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
234 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Thread Length Drive Type View
$0.0532 - $0.056 1010 In stock
M6
Natural
8.7 mm
Slotted Drive
$0.1659 - $0.1746 50 In stock
M8
Natural
25.3 mm
Slotted Drive
$2.6568 - $2.9438 Request the lead time here
M4
Light Brown
Crossed Drive
$3.8762 - $4.0802 Request the lead time here
M5
Light Brown
Crossed Drive
$5.8225 - $6.129 Request the lead time here
M6
Light Brown
Crossed Drive
$5.4136 - $5.9985 Request the lead time here
M4
Light Brown
Crossed Drive
$2.1234 - $3.9114 Request the lead time here
M1.2
Light Brown
3.1 mm
Crossed Drive
$0.4367 - $0.8045 Request the lead time here
M2.6
Natural
Crossed Drive
$0.9542 - $1.7578 Request the lead time here
M5
Natural
Crossed Drive
$0.9406 - $1.7327 Request the lead time here
M3
Natural
Crossed Drive
$0.5865 - $0.6174 Request the lead time here
M4
Natural
Crossed Drive
$2.1234 - $3.9114 Request the lead time here
M1.6
Light Brown
2.8 mm
Crossed Drive
$8.6353 - $9.0896 Request the lead time here
M6
Light Brown
Crossed Drive
$1.2266 - $2.2595 Request the lead time here
M3
Natural
Crossed Drive
$0.9657 - $1.7791 Request the lead time here
M1.2
Natural
3.1 mm
Crossed Drive
$0.423 - $0.7795 Request the lead time here
M3
Natural
Crossed Drive
$0.5594 - $1.0304 Request the lead time here
M4
Natural
Crossed Drive
$0.9542 - $1.7578 10 In stock
M4
Natural
Crossed Drive
$1.9483 - $3.5891 Request the lead time here
M5
Natural
Crossed Drive
$2.1226 - $2.352 Request the lead time here
M6
Natural
Crossed Drive
  • of 12
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M6; Thread Length 8.7 mm | 0.343 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100430000VR

Price Range
$0.056 - $0.0532

Stock Levels
1010 In stock
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    8.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PP Slotted Drive Countersunk Head Machine Screw - Thread Size M8; Thread Length 25.3 mm | 0.996 in; Head Diameter 14.7 mm | 0.579 in; Head Height 4.7 mm | 0.185 in

0100710300VR

Price Range
$0.1746 - $0.1659

Stock Levels
50 In stock
Attributes
  • Head Height
    4.7 mm
  • Thread Length
    25.3 mm
  • Thread Size
    M8
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4; ; Head Diameter 8.0 mm | 0.315 in

181040670409

Price Range
$2.9438 - $2.6568

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5; ; Head Diameter 10.0 mm | 0.394 in

181051070409

Price Range
$4.0802 - $3.8762

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6; ; Head Diameter 12.0 mm | 0.472 in

181061070409

Price Range
$6.129 - $5.8225

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4; ; Head Diameter 8.0 mm | 0.315 in

181041270409

Price Range
$5.9985 - $5.4136

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
Light Brown PEEK Crossed Drive Countersunk Head Machine Screw - Thread Size M1.2; Thread Length 3.1 mm | 0.122 in; Head Diameter 2.3 mm | 0.091 in; Head Height 0.9 mm | 0.035 in

1440006

Price Range
$3.9114 - $2.1234

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.9 mm
  • Thread Length
    3.1 mm
  • Thread Size
    M1.2
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M2.6; ; Head Diameter 5.2 mm | 0.205 in;

1440016

Price Range
$0.8045 - $0.4367

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2.6
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M5; ; Head Diameter 10.0 mm | 0.394 in;

1440034

Price Range
$1.7578 - $0.9542

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M3; ; Head Diameter 6.0 mm | 0.236 in;

1440024

Price Range
$1.7327 - $0.9406

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M4; ; Head Diameter 8.0 mm | 0.315 in;

1440028

Price Range
$0.6174 - $0.5865

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Light Brown PEEK Crossed Drive Countersunk Head Machine Screw - Thread Size M1.6; Thread Length 2.8 mm | 0.11 in; Head Diameter 2.8 mm | 0.11 in; Head Height 1.2 mm | 0.047 in

1440010

Price Range
$3.9114 - $2.1234

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    2.8 mm
  • Thread Size
    M1.6
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6; ; Head Diameter 12.0 mm | 0.472 in

181062070409

Price Range
$9.0896 - $8.6353

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M3; ; Head Diameter 6.0 mm | 0.236 in;

1440025

Price Range
$2.2595 - $1.2266

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M1.2; Thread Length 3.1 mm | 0.122 in; Head Diameter 2.3 mm | 0.091 in; Head Height 0.9 mm | 0.035 in

1439981

Price Range
$1.7791 - $0.9657

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.9 mm
  • Thread Length
    3.1 mm
  • Thread Size
    M1.2
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M3; ; Head Diameter 6.0 mm | 0.236 in;

1440019

Price Range
$0.7795 - $0.423

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M4; ; Head Diameter 8.0 mm | 0.315 in;

1440027

Price Range
$1.0304 - $0.5594

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M4; ; Head Diameter 8.0 mm | 0.315 in;

1440030

Price Range
$1.7578 - $0.9542

Stock Levels
10 In stock
Attributes
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M5; ; Head Diameter 10.0 mm | 0.394 in;

1440037

Price Range
$3.5891 - $1.9483

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M6; ; Head Diameter 12.0 mm | 0.472 in;

1440042

Price Range
$2.352 - $2.1226

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw