Quantity | Unit price |
---|---|
1 + | $1.551 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 51.0 mm |
---|---|
Overall Length | 2.008 in |
Leaf Thickness | 7.5 mm |
Leaf Thickness | 0.295 in |
Overall Width | 30.5 mm |
Overall Width | 1.201 in |
Overall Thickness | 13.0 mm |
Overall Thickness | 0.512 in |
Number of Mounting Holes | 5 |
Material | Zinc Alloy |
Finish | Powder Coated |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue