Menu Search

Leaf Hinges - Screw On

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
158 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
Request the lead time here
2.5 mm
89.0 mm
6
Black Powder Coated
Steel
Arrow
138.0 mm
$3.4884 - $3.8653 Request the lead time here
4.0 mm
30.0 mm
4
Chrome Plated
Zinc Alloy
Square
30.0 mm
$4.213 - $7.7609 Request the lead time here
1.5 mm
30.0 mm
4
Polished
Stainless Steel
Rounded
45.0 mm
$38.2433 - $42.3748 Request the lead time here
3.0 mm
65.0 mm
4
Clear Anodised
Aluminium
Rectangular
55.0 mm
$17.6141 - $18.5411 Request the lead time here
9.0 mm
49.5 mm
4
Matt
Plastic
Rectangular
48.0 mm
$28.9389 - $30.4621 Request the lead time here
11.5 mm
49.5 mm
4
Matt
Plastic
Rectangular
48.0 mm
$9.2232 - $10.2196 Request the lead time here
64.0 mm
Nylon
Rectangular
62.0 mm
$9.9839 - $11.0625 Request the lead time here
1.2 mm
50 mm
4
Raw
Stainless Steel
Rectangular
40.0 mm
$12.1851 - $13.5015 Request the lead time here
1.5 mm
75 mm
4
Raw
Stainless Steel
Rectangular
40.0 mm
$11.1632 - $12.3691 Request the lead time here
5.0 mm
40 mm
4
Black Anodised
GF PA
Square
40.0 mm
$12.9189 - $14.3145 Request the lead time here
6.0 mm
50 mm
4
Black Anodised
GF PA
Square
50.0 mm
$27.6489 - $29.104 Request the lead time here
15.0 mm
65.0 mm
4
Matt
Plastic
Rectangular
63.0 mm
$95.2012 - $105.4861 Request the lead time here
3.0 mm
100.0 mm
6
Clear Anodised
Aluminium
Rectangular
82.5 mm
$8.3121 - $9.2102 Request the lead time here
4.0 mm
135.0 mm
4
Steel
60.0 mm
$9.7131 - $10.7626 Request the lead time here
4.0 mm
135.0 mm
4
Steel
60.0 mm
$9.7254 - $10.7761 Request the lead time here
4.0 mm
135.0 mm
4
Steel
60.0 mm
$9.7131 - $10.7626 Request the lead time here
4.0 mm
135.0 mm
4
Steel
60.0 mm
$9.4893 - $10.5144 Request the lead time here
60.0 mm
6
120.0 mm
  • of 8
Leaf Hinge - Overall Length - 89.0 mm | 3.504 in ; Overall Width - 138.0 mm | 5.433 in ; Overall Thickness - 10.2 mm | 0.402 in ; Material - Steel

59962


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    89.0 mm
  • Overall Thickness
    10.2 mm
  • Overall Width
    138.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 30.0 mm | 1.181 in ; Overall Width - 30.0 mm | 1.181 in ; Material - Zinc Alloy ; Number of Mounting Holes - 4

1299113

Price Range
$3.8653 - $3.4884

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Overall Length
    30.0 mm
  • Overall Thickness
    7.5 mm
  • Overall Width
    30.0 mm
  • Colour
    Silver
Free Swinging Hinge - Overall Length - 30.0 mm | 1.181 in ; Overall Width - 45.0 mm | 1.772 in ; Material - Stainless Steel ; Number of Mounting Holes - 4

1285099

Price Range
$7.7609 - $4.213

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    30.0 mm
  • Overall Width
    45.0 mm
  • Colour
    Silver
  • Finish
    Polished
Free Swinging Hinge - Overall Length - 65.0 mm | 2.559 in ; Overall Width - 55.0 mm | 2.165 in ; Material - Aluminium ; Number of Mounting Holes - 4

1334621

Price Range
$42.3748 - $38.2433

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    65.0 mm
  • Overall Width
    55.0 mm
  • Colour
    Clear
  • Finish
    Clear Anodised
Free Swinging Hinge - Overall Length - 49.5 mm | 1.949 in ; Overall Width - 48.0 mm | 1.89 in ; Overall Thickness - 16.5 mm | 0.65 in ; Material - Plastic

274404159935

Price Range
$18.5411 - $17.6141

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.0 mm
  • Overall Length
    49.5 mm
  • Overall Thickness
    16.5 mm
  • Overall Width
    48.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 49.5 mm | 1.949 in ; Overall Width - 48.0 mm | 1.89 in ; Overall Thickness - 16.5 mm | 0.65 in ; Material - Plastic

274656059935

Price Range
$30.4621 - $28.9389

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.5 mm
  • Overall Length
    49.5 mm
  • Overall Thickness
    16.5 mm
  • Overall Width
    48.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 64.0 mm | 2.52 in ; Overall Width - 62.0 mm | 2.441 in

498430

Price Range
$10.2196 - $9.2232

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    64.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    62.0 mm
  • Colour
    Black
  • Leaf Shape
    Rectangular
Free Swinging Hinge - Overall Length - 50 mm | 1.969 in ; Overall Width - 40.0 mm | 1.575 in ; Material - Stainless Steel ; Number of Mounting Holes - 4

1501209

Price Range
$11.0625 - $9.9839

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    50 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
  • Leaf Shape
    Rectangular
Free Swinging Hinge - Overall Length - 75 mm | 2.953 in ; Overall Width - 40.0 mm | 1.575 in ; Material - Stainless Steel ; Number of Mounting Holes - 4

1501214

Price Range
$13.5015 - $12.1851

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    75 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
  • Leaf Shape
    Rectangular
Free Swinging Hinge - Overall Length - 40 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Material - GF PA ; Number of Mounting Holes - 4

1501215

Price Range
$12.3691 - $11.1632

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 50 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; Material - GF PA ; Number of Mounting Holes - 4

1501216

Price Range
$14.3145 - $12.9189

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50 mm
  • Overall Thickness
    11.5 mm
  • Overall Width
    50.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 65.0 mm | 2.559 in ; Overall Width - 63.0 mm | 2.48 in ; Overall Thickness - 13.0 mm | 0.512 in ; Material - Plastic

274495159935

Price Range
$29.104 - $27.6489

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    15.0 mm
  • Overall Length
    65.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    63.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 82.5 mm | 3.248 in ; Material - Aluminium ; Number of Mounting Holes - 6

550041

Price Range
$105.4861 - $95.2012

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    5.5 mm
  • Overall Width
    82.5 mm
  • Colour
    Clear
Leaf Hinge - Overall Width - 60.0 mm | 2.362 in; Overall Length - 135.0 mm | 5.315 in; Steel

1599622

Price Range
$9.2102 - $8.3121

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    135.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
Leaf Hinge - Overall Width - 60.0 mm | 2.362 in; Overall Length - 135.0 mm | 5.315 in; Steel

1599633

Price Range
$10.7626 - $9.7131

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    10.0 mm
  • Overall Length
    135.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
Leaf Hinge - Overall Width - 60.0 mm | 2.362 in; Overall Length - 135.0 mm | 5.315 in; Steel

1599632

Price Range
$10.7761 - $9.7254

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    135.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
Leaf Hinge - Overall Width - 60.0 mm | 2.362 in; Overall Length - 135.0 mm | 5.315 in; Steel

1599623

Price Range
$10.7626 - $9.7131

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    10.0 mm
  • Overall Length
    135.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 120.0 mm | 4.724 in ;

399116E

Price Range
$10.5144 - $9.4893

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    120.0 mm
  • Full Material
    Zinc Alloy
  • Number of Mounting Holes
    6
  • Commodity Code
    8302100090