Menu Search

Free Swinging Hinge - Overall Length - 50 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; Material - GF PA ; Number of Mounting Holes - 4

Item code:

1501216

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $14.3145
250 - 1249 $13.5988
1250 + $12.9189
Standard pack: 50

Order in multiple of 5

Total price

$715.73

50 x $14.3145

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 6.0 mm
Overall Length 50 mm
Overall Thickness 11.5 mm
Overall Width 50.0 mm
Colour Black
Finish Black Anodised
Leaf Shape Square
Full Material 30% Glass Filled Polyamide;304 Stainless Steel
Number of Mounting Holes 4
Pin Material 304 Stainless Steel
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us