| Quantity | Unit price |
|---|---|
| 10 - 49 | $18.0011 |
| 50 + | $17.101 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 9.0 mm |
|---|---|
| Leaf Thickness | 0.354 in |
| Overall Length | 1.949 in |
| Overall Length | 49.5 mm |
| Overall Thickness | 16.5 mm |
| Overall Thickness | 0.65 in |
| Overall Width | 1.89 in |
| Overall Width | 48.0 mm |
| Colour | Black |
| Finish | Matt |
| Leaf Shape | Rectangular |
| Mounting Method | Screw |
| Mounting Orientation | Right & Left handed |
| Number of Mounting Holes | 4 |
| Pin Material | POM |
| Removability | Removable |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue