Quantity | Unit price |
---|---|
1 + | $5.1864 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pin Length | 60.0 mm |
---|---|
Pin Length | 2.362 in |
Stud Length | 14.0 mm |
Stud Length | 0.551 in |
Stud Thread Size | M8 |
Leaf Thickness | 8.0 mm |
Leaf Thickness | 0.315 in |
Overall Length | 60.0 mm |
Overall Length | 2.362 in |
Overall Width | 60.0 mm |
Overall Width | 2.362 in |
Overall Thickness | 15.0 mm |
Overall Thickness | 0.591 in |
Maximum Rotation | 180 |
Colour | Natural |
Finish | Stainless Steel |
Full Material | Stainless Steel |
Leaf Shape | Square |
Number of Mounting Holes | 4 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue