Quantity | Unit price |
---|---|
1 + | $3.5731 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pin Diameter | 8.0 mm |
---|---|
Pin Diameter | 0.315 in |
Pin Length | 80.0 mm |
Pin Length | 3.15 in |
Stud Length | 14.0 mm |
Stud Length | 0.551 in |
Stud Thread Size | M8 |
Leaf Thickness | 8.0 mm |
Leaf Thickness | 0.315 in |
Overall Length | 80.0 mm |
Overall Length | 3.15 in |
Overall Width | 70.0 mm |
Overall Width | 2.756 in |
Maximum Rotation | 180 |
Colour | Black |
Finish | Matt |
Full Material | Die Cast Zinc Alloy |
Leaf Shape | Rectangular |
Number of Mounting Holes | 4 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue