Quantity | Unit price |
---|---|
1 + | $2.8305 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pin Diameter | 10.2 mm |
---|---|
Pin Diameter | 0.402 in |
Pin Length | 50.0 mm |
Pin Length | 1.969 in |
Stud Length | 12.5 mm |
Stud Length | 0.492 in |
Stud Thread Size | M6 |
Leaf Thickness | 6.0 mm |
Leaf Thickness | 0.236 in |
Overall Length | 50.0 mm |
Overall Length | 1.969 in |
Overall Width | 74.0 mm |
Overall Width | 2.913 in |
Overall Thickness | 11.6 mm |
Overall Thickness | 0.457 in |
Maximum Rotation | 180 |
Colour | Black |
Finish | Powder Coated |
Full Material | Die Cast Zinc Alloy |
Leaf Shape | Rectangular |
Number of Mounting Holes | 4 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue