Quantity | Unit price |
---|---|
1 + | $1.111 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 6.0 mm |
---|---|
Leaf Thickness | 0.236 in |
Overall Length | 72.0 mm |
Overall Length | 2.835 in |
Overall Thickness | 19.0 mm |
Overall Thickness | 0.748 in |
Overall Width | 56.0 mm |
Overall Width | 2.205 in |
Colour | Black |
Finish | Matt |
Leaf Shape | Rectangular |
Material | PA 6 |
Mounting Hole Depression | Countersunk |
Number of Mounting Holes | 4 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue