Menu Search

High Temperature Tapered Plugs

In stock

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
117 results
Product SKUs information
Item Code Price range Availability Maximum Taper Diameter Colour Material Special Offer Minimum Taper Diameter Plug Style View
$6.9343 - $12.7739 59 In stock
62.7 mm
Natural
Silicone
50.0 mm
Solid
$27.6926 - $51.0128 Request the lead time here
101.6 mm
Natural
Silicone
82.6 mm
Solid
$0.0296 - $0.0545 Request the lead time here
4.8 mm
Black
EPDM
1.6 mm
Solid
$0.0703 - $0.1295 20 In stock
8.7 mm
Black
EPDM
4.8 mm
Solid
$0.2765 - $0.5095 10 In stock
14.3 mm
Black
EPDM
7.9 mm
Solid
$0.3028 - $0.3187 20 In stock
19.1 mm
Black
EPDM
14.3 mm
Solid
$2.2926 - $4.2234 Request the lead time here
38.9 mm
Black
EPDM
31.8 mm
Solid
$4.9039 - $9.0336 Request the lead time here
56.0 mm
Black
EPDM
47.6 mm
Solid
$18.6365 - $34.3304 Request the lead time here
88.9 mm
Black
EPDM
76.2 mm
Solid
$0.1377 - $0.2537 Request the lead time here
2.0 mm
Black
EPDM
0.6 mm
$1.1564 - $1.2173 Request the lead time here
27.0 mm
Black
EPDM
23.0 mm
Solid
$0.982 - $1.0336 13 In stock
23.8 mm
Natural
Silicone
18.3 mm
Solid
$2.4353 - $4.486 7 In stock
36.5 mm
Natural
Silicone
30.2 mm
Solid
$5.8454 - $10.7679 88 In stock
56.0 mm
Natural
Silicone
47.6 mm
Solid
$1.5475 - $2.8508 22 In stock
31.8 mm
Black
EPDM
26.2 mm
Solid
$2.5578 - $2.6923 Request the lead time here
41.3 mm
Black
EPDM
33.3 mm
Solid
Request the lead time here
10.9 mm
Red
LDPE
8.7 mm
Tubing Plug
  • of 6
Masking Tapered Plug - Minimum Compatible Hole Diameter - 50.0 mm | 1.969 in ; Silicone ; Maximum Compatible Hole Diameter - 62.7 mm | 2.469 in

461518

Price Range
$12.7739 - $6.9343

Stock Levels
59 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    50.0 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 82.6 mm | 3.252 in ; Silicone ; Maximum Compatible Hole Diameter - 101.6 mm | 4 in

461523

Price Range
$51.0128 - $27.6926

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Non Threaded
  • Minimum Taper Diameter
    82.6 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 1.6 mm | 0.063 in ; EPDM ; Maximum Compatible Hole Diameter - 4.8 mm | 0.189 in

461529

Price Range
$0.0545 - $0.0296

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    1.6 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 4.8 mm | 0.189 in ; EPDM ; Maximum Compatible Hole Diameter - 8.7 mm | 0.343 in

461534

Price Range
$0.1295 - $0.0703

Stock Levels
20 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 7.9 mm | 0.311 in ; EPDM ; Maximum Compatible Hole Diameter - 14.3 mm | 0.563 in

461541

Price Range
$0.5095 - $0.2765

Stock Levels
10 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 14.3 mm | 0.563 in ; EPDM ; Maximum Compatible Hole Diameter - 19.1 mm | 0.752 in

461547

Price Range
$0.3187 - $0.3028

Stock Levels
20 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 31.8 mm | 1.252 in ; EPDM ; Maximum Compatible Hole Diameter - 38.9 mm | 1.531 in

461559

Price Range
$4.2234 - $2.2926

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 47.6 mm | 1.874 in ; EPDM ; Maximum Compatible Hole Diameter - 56.0 mm | 2.205 in

461566

Price Range
$9.0336 - $4.9039

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    47.6 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 76.2 mm | 3 in ; EPDM ; Maximum Compatible Hole Diameter - 88.9 mm | 3.5 in

461571

Price Range
$34.3304 - $18.6365

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Non Threaded
  • Minimum Taper Diameter
    76.2 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.6 mm | 0.024 in ; EPDM ; Maximum Compatible Hole Diameter - 2.0 mm | 0.079 in

498740

Price Range
$0.2537 - $0.1377

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Non Threaded
  • Minimum Taper Diameter
    0.6 mm
  • Maximum Taper Diameter
    2.0 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 23.0 mm | 0.906 in ; EPDM ; Maximum Compatible Hole Diameter - 27.0 mm | 1.063 in

461554

Price Range
$1.2173 - $1.1564

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    23.0 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 18.3 mm | 0.72 in ; Silicone ; Maximum Compatible Hole Diameter - 23.8 mm | 0.937 in

41314

Price Range
$1.0336 - $0.982

Stock Levels
13 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 30.2 mm | 1.189 in ; Silicone ; Maximum Compatible Hole Diameter - 36.5 mm | 1.437 in

461509

Price Range
$4.486 - $2.4353

Stock Levels
7 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 47.6 mm | 1.874 in ; Silicone ; Maximum Compatible Hole Diameter - 56.0 mm | 2.205 in

461517

Price Range
$10.7679 - $5.8454

Stock Levels
88 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    47.6 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 26.2 mm | 1.031 in ; EPDM ; Maximum Compatible Hole Diameter - 31.8 mm | 1.252 in

461556

Price Range
$2.8508 - $1.5475

Stock Levels
22 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 33.3 mm | 1.311 in ; EPDM ; Maximum Compatible Hole Diameter - 41.3 mm | 1.626 in

461560

Price Range
$2.6923 - $2.5578

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    33.3 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 8.7 mm | 0.343 in ; LDPE ; Maximum Compatible Hole Diameter - 8.7 mm | 0.343 in Snap In

SP086


Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Tubing Plug
  • Fitting Style
    Snap In
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Minimum Taper Diameter
    8.7 mm