Quantity | Unit price |
---|
Plug Style | Tubing Plug |
---|---|
Fitting Style | Snap In |
Full Material | Low Density Polyethylene |
Colour | Red |
Minimum Taper Diameter | 8.7 mm |
Minimum Taper Diameter | 0.343 in |
Maximum Taper Diameter | 10.9 mm |
Maximum Taper Diameter | 0.429 in |
Temperature Range | 250 °C |
Temperature Range | 482 °F |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue