Menu Search

High Temperature Tapered Plugs

In stock

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
117 results
Product SKUs information
Item Code Price range Availability Maximum Taper Diameter Colour Material Special Offer Minimum Taper Diameter Plug Style View
$0.1638 - $0.3017 11 In stock
11.0 mm
Natural
Silicone
8.5 mm
Solid
$0.3566 - $0.6569 11 In stock
19.1 mm
Natural
Silicone
14.3 mm
Solid
$3.8666 - $7.1227 8 In stock
46.0 mm
Natural
Silicone
38.1 mm
Solid
$0.4621 - $0.8513 35 In stock
20.0 mm
Natural
Silicone
15.5 mm
Solid
$4.5478 - $8.3776 7 In stock
50.0 mm
Natural
Silicone
41.3 mm
Solid
$22.2273 - $23.3971 Request the lead time here
88.9 mm
Natural
Silicone
76.2 mm
Solid
$0.0599 - $0.1105 Request the lead time here
6.4 mm
Black
EPDM
3.2 mm
Solid
$0.3139 - $0.5782 Request the lead time here
15.1 mm
Black
EPDM
10.3 mm
Solid
$2.0453 - $3.7677 Request the lead time here
36.5 mm
Black
EPDM
30.2 mm
Solid
$4.8506 - $5.3747 108 In stock
52.4 mm
Black
EPDM
44.5 mm
Solid
$5.8168 - $10.7151 Request the lead time here
62.7 mm
Black
EPDM
50.0 mm
Solid
$4.5211 - $5.0097 18 In stock
63.0 mm
Black
EPDM
50.0 mm
Hollow
41329 $0.4862 - $0.8956 108 In stock
16.7 mm
Natural
Silicone
12.7 mm
Solid
$1.131 - $2.0835 121 In stock
25.4 mm
Natural
Silicone
19.8 mm
Solid
461500 $0.1198 - $0.2206 100 In stock
9.5 mm
Natural
Silicone
6.5 mm
Solid
$0.2908 - $0.5357 11 In stock
14.3 mm
Natural
Silicone
7.9 mm
Solid
$3.0466 - $5.6121 4 In stock
41.3 mm
Natural
Silicone
33.3 mm
Solid
$5.1128 - $9.4185 14 In stock
52.4 mm
Natural
Silicone
44.5 mm
Solid
$48.5303 - $53.7732 Request the lead time here
127.0 mm
Natural
Silicone
88.9 mm
Solid
$2.7304 - $5.0297 137 In stock
38.9 mm
Natural
Silicone
31.8 mm
Solid
  • of 6
Masking Tapered Plug - Minimum Compatible Hole Diameter - 8.5 mm | 0.335 in ; Silicone ; Maximum Compatible Hole Diameter - 11.0 mm | 0.433 in

461501

Price Range
$0.3017 - $0.1638

Stock Levels
11 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 14.3 mm | 0.563 in ; Silicone ; Maximum Compatible Hole Diameter - 19.1 mm | 0.752 in

461506

Price Range
$0.6569 - $0.3566

Stock Levels
11 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 38.1 mm | 1.5 in ; Silicone ; Maximum Compatible Hole Diameter - 46.0 mm | 1.811 in

461514

Price Range
$7.1227 - $3.8666

Stock Levels
8 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 15.5 mm | 0.61 in ; Silicone ; Maximum Compatible Hole Diameter - 20.0 mm | 0.787 in

461507

Price Range
$0.8513 - $0.4621

Stock Levels
35 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 41.3 mm | 1.626 in ; Silicone ; Maximum Compatible Hole Diameter - 50.0 mm | 1.969 in

461515

Price Range
$8.3776 - $4.5478

Stock Levels
7 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Non Threaded
  • Minimum Taper Diameter
    41.3 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 76.2 mm | 3 in ; Silicone ; Maximum Compatible Hole Diameter - 88.9 mm | 3.5 in

461522

Price Range
$23.3971 - $22.2273

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Non Threaded
  • Minimum Taper Diameter
    76.2 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 3.2 mm | 0.126 in ; EPDM ; Maximum Compatible Hole Diameter - 6.4 mm | 0.252 in

461533

Price Range
$0.1105 - $0.0599

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 10.3 mm | 0.406 in ; EPDM ; Maximum Compatible Hole Diameter - 15.1 mm | 0.594 in

461543

Price Range
$0.5782 - $0.3139

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 30.2 mm | 1.189 in ; EPDM ; Maximum Compatible Hole Diameter - 36.5 mm | 1.437 in

461558

Price Range
$3.7677 - $2.0453

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 44.5 mm | 1.752 in ; EPDM ; Maximum Compatible Hole Diameter - 52.4 mm | 2.063 in

461565

Price Range
$5.3747 - $4.8506

Stock Levels
108 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    44.5 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 50.0 mm | 1.969 in ; EPDM ; Maximum Compatible Hole Diameter - 62.7 mm | 2.469 in

461567

Price Range
$10.7151 - $5.8168

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 50.0 mm | 1.969 in ; EPDM ; Maximum Compatible Hole Diameter - 63.0 mm | 2.48 in

461583

Price Range
$5.0097 - $4.5211

Stock Levels
18 In stock
Attributes
  • Plug Style
    Hollow
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    50.0 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Silicone ; Maximum Compatible Hole Diameter - 16.7 mm | 0.657 in

41329

Price Range
$0.8956 - $0.4862

Stock Levels
108 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 19.8 mm | 0.78 in ; Silicone ; Maximum Compatible Hole Diameter - 25.4 mm | 1 in

41332

Price Range
$2.0835 - $1.131

Stock Levels
121 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 6.5 mm | 0.256 in ; Silicone ; Maximum Compatible Hole Diameter - 9.5 mm | 0.374 in

461500

Price Range
$0.2206 - $0.1198

Stock Levels
100 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 7.9 mm | 0.311 in ; Silicone ; Maximum Compatible Hole Diameter - 14.3 mm | 0.563 in

461503

Price Range
$0.5357 - $0.2908

Stock Levels
11 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 33.3 mm | 1.311 in ; Silicone ; Maximum Compatible Hole Diameter - 41.3 mm | 1.626 in

461511

Price Range
$5.6121 - $3.0466

Stock Levels
4 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 44.5 mm | 1.752 in ; Silicone ; Maximum Compatible Hole Diameter - 52.4 mm | 2.063 in

461516

Price Range
$9.4185 - $5.1128

Stock Levels
14 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    44.5 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 88.9 mm | 3.5 in ; Silicone ; Maximum Compatible Hole Diameter - 127.0 mm | 5 in

461524

Price Range
$53.7732 - $48.5303

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Non Threaded
  • Minimum Taper Diameter
    88.9 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 31.8 mm | 1.252 in ; Silicone ; Maximum Compatible Hole Diameter - 38.9 mm | 1.531 in

461510

Price Range
$5.0297 - $2.7304

Stock Levels
137 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads