Menu Search

High Temperature Tapered Plugs

In stock

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
117 results
Product SKUs information
Item Code Price range Availability Maximum Taper Diameter Colour Material Special Offer Minimum Taper Diameter Plug Style View
41323 $0.0306 - $0.0566 3010 In stock
4.8 mm
Natural
Silicone
1.6 mm
Solid
$0.185 - $0.341 15 In stock
11.5 mm
Natural
Silicone
6.5 mm
Solid
$0.0837 - $0.0881 11 In stock
9.2 mm
Natural
Silicone
6.2 mm
Solid
$6.303 - $11.6109 Request the lead time here
63.5 mm
Black
EPDM
54.0 mm
Solid
$11.7702 - $21.682 Request the lead time here
75.0 mm
Black
EPDM
61.9 mm
Solid
$0.2127 - $0.3919 Request the lead time here
2.5 mm
Natural
Silicone
0.8 mm
$0.1967 - $0.2071 Request the lead time here
2.5 mm
Black
EPDM
0.8 mm
$1.9978 - $2.103 15 In stock
33.4 mm
Natural
Silicone
27.0 mm
Solid
$0.4658 - $0.4903 9 In stock
17.5 mm
Natural
Silicone
11.1 mm
Solid
$2.3107 - $4.2564 13 In stock
43.0 mm
Natural
Silicone
36.0 mm
Hollow
$1.8415 - $3.3922 25 In stock
31.8 mm
Natural
Silicone
26.2 mm
Solid
$1.9115 - $3.5213 10 In stock
39.0 mm
Natural
Silicone
31.0 mm
Hollow
$0.024 - $0.044 1000 In stock
3.2 mm
Natural
Silicone
1.6 mm
Solid
$0.3698 - $0.6813 294 In stock
15.1 mm
Natural
Silicone
10.3 mm
Solid
$0.0337 - $0.0621 Request the lead time here
4.8 mm
Natural
Silicone
1.6 mm
Solid
$0.3254 - $0.5993 13 In stock
14.3 mm
Natural
Silicone
7.9 mm
Solid
$0.1022 - $0.1883 17 In stock
8.7 mm
Black
EPDM
4.8 mm
Solid
$0.159 - $0.1674 18 In stock
11.1 mm
Black
EPDM
6.4 mm
Solid
$0.4114 - $0.7579 120 In stock
16.7 mm
Black
EPDM
12.7 mm
Solid
$0.6365 - $1.1724 20 In stock
23.5 mm
Black
EPDM
19.1 mm
Solid
  • of 6
Masking Tapered Plug - Minimum Compatible Hole Diameter - 1.6 mm | 0.063 in ; Silicone ; Maximum Compatible Hole Diameter - 4.8 mm | 0.189 in

41323

Price Range
$0.0566 - $0.0306

Stock Levels
3010 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    1.6 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 6.5 mm | 0.256 in ; Silicone ; Maximum Compatible Hole Diameter - 11.5 mm | 0.453 in

43008

Price Range
$0.341 - $0.185

Stock Levels
15 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 6.2 mm | 0.244 in ; Silicone ; Maximum Compatible Hole Diameter - 9.2 mm | 0.362 in

461499

Price Range
$0.0881 - $0.0837

Stock Levels
11 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 54.0 mm | 2.126 in ; EPDM ; Maximum Compatible Hole Diameter - 63.5 mm | 2.5 in

461568

Price Range
$11.6109 - $6.303

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 61.9 mm | 2.437 in ; EPDM ; Maximum Compatible Hole Diameter - 75.0 mm | 2.953 in

461570

Price Range
$21.682 - $11.7702

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Non Threaded
  • Minimum Taper Diameter
    61.9 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.8 mm | 0.031 in ; Silicone ; Maximum Compatible Hole Diameter - 2.5 mm | 0.098 in

498739

Price Range
$0.3919 - $0.2127

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Non Threaded
  • Minimum Taper Diameter
    0.8 mm
  • Maximum Taper Diameter
    2.5 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.8 mm | 0.031 in ; EPDM ; Maximum Compatible Hole Diameter - 2.5 mm | 0.098 in

498743

Price Range
$0.2071 - $0.1967

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Non Threaded
  • Minimum Taper Diameter
    0.8 mm
  • Maximum Taper Diameter
    2.5 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 27.0 mm | 1.063 in ; Silicone ; Maximum Compatible Hole Diameter - 33.4 mm | 1.315 in

41336

Price Range
$2.103 - $1.9978

Stock Levels
15 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 11.1 mm | 0.437 in ; Silicone ; Maximum Compatible Hole Diameter - 17.5 mm | 0.689 in

461505

Price Range
$0.4903 - $0.4658

Stock Levels
9 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 36.0 mm | 1.417 in ; Silicone ; Maximum Compatible Hole Diameter - 43.0 mm | 1.693 in

110061

Price Range
$4.2564 - $2.3107

Stock Levels
13 In stock
Attributes
  • Plug Style
    Hollow
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 26.2 mm | 1.031 in ; Silicone ; Maximum Compatible Hole Diameter - 31.8 mm | 1.252 in

41335

Price Range
$3.3922 - $1.8415

Stock Levels
25 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 31.0 mm | 1.22 in ; Silicone ; Maximum Compatible Hole Diameter - 39.0 mm | 1.535 in

110060

Price Range
$3.5213 - $1.9115

Stock Levels
10 In stock
Attributes
  • Plug Style
    Hollow
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Minimum Taper Diameter
    31.0 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 1.6 mm | 0.063 in ; Silicone ; Maximum Compatible Hole Diameter - 3.2 mm | 0.126 in

41322

Price Range
$0.044 - $0.024

Stock Levels
1000 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    1.6 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 10.3 mm | 0.406 in ; Silicone ; Maximum Compatible Hole Diameter - 15.1 mm | 0.594 in

41328

Price Range
$0.6813 - $0.3698

Stock Levels
294 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 1.6 mm | 0.063 in ; Silicone ; Maximum Compatible Hole Diameter - 4.8 mm | 0.189 in

461495

Price Range
$0.0621 - $0.0337

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    1.6 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 7.9 mm | 0.311 in ; Silicone ; Maximum Compatible Hole Diameter - 14.3 mm | 0.563 in

461502

Price Range
$0.5993 - $0.3254

Stock Levels
13 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 4.8 mm | 0.189 in ; EPDM ; Maximum Compatible Hole Diameter - 8.7 mm | 0.343 in

461535

Price Range
$0.1883 - $0.1022

Stock Levels
17 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 6.4 mm | 0.252 in ; EPDM ; Maximum Compatible Hole Diameter - 11.1 mm | 0.437 in

461539

Price Range
$0.1674 - $0.159

Stock Levels
18 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 12.7 mm | 0.5 in ; EPDM ; Maximum Compatible Hole Diameter - 16.7 mm | 0.657 in

461545

Price Range
$0.7579 - $0.4114

Stock Levels
120 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 19.1 mm | 0.752 in ; EPDM ; Maximum Compatible Hole Diameter - 23.5 mm | 0.925 in

461551

Price Range
$1.1724 - $0.6365

Stock Levels
20 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads