High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Maximum Taper Diameter | Colour | Material | Special Offer | Minimum Taper Diameter | Plug Style | View |
---|---|---|---|---|---|---|---|---|---|
$5.8454 - $10.7679 | 88 In stock |
2.205 in
56.0 mm
|
Natural
|
Silicone
|
|
1.874 in
47.6 mm
|
Solid
|
||
$5.3886 - $5.9709 | 20 In stock |
2.48 in
63.0 mm
|
Natural
|
Silicone
|
|
1.969 in
50.0 mm
|
Hollow
|
||
$4.5211 - $5.0097 | 18 In stock |
2.48 in
63.0 mm
|
Black
|
EPDM
|
|
1.969 in
50.0 mm
|
Hollow
|
||
$1.6786 - $1.767 | 216 In stock |
1.315 in
33.4 mm
|
Black
|
EPDM
|
|
1.063 in
27.0 mm
|
Solid
|
||
$0.6044 - $1.1134 | Request the lead time here |
0.78 in
19.8 mm
|
Black
|
EPDM
|
|
0.626 in
15.9 mm
|
Solid
|
||
$0.3566 - $0.6569 | 11 In stock |
0.752 in
19.1 mm
|
Natural
|
Silicone
|
|
0.563 in
14.3 mm
|
Solid
|
||
461521 | $14.0363 - $14.7751 | 102 In stock |
2.953 in
75.0 mm
|
Natural
|
Silicone
|
|
2.437 in
61.9 mm
|
Solid
|
|
$0.1201 - $0.1263 | Request the lead time here |
0.374 in
9.5 mm
|
Yellow
|
Silicone
|
|
0.256 in
6.5 mm
|
Solid
|
||
$0.3943 - $0.4151 | 20 In stock |
0.689 in
17.5 mm
|
Black
|
EPDM
|
|
0.437 in
11.1 mm
|
Solid
|
||
$22.2273 - $23.3971 | Request the lead time here |
3.5 in
88.9 mm
|
Natural
|
Silicone
|
|
3 in
76.2 mm
|
Solid
|
||
$0.3139 - $0.5782 | Request the lead time here |
0.594 in
15.1 mm
|
Black
|
EPDM
|
|
0.406 in
10.3 mm
|
Solid
|
||
$5.8168 - $10.7151 | Request the lead time here |
2.469 in
62.7 mm
|
Black
|
EPDM
|
|
1.969 in
50.0 mm
|
Solid
|
||
$0.024 - $0.044 | 1000 In stock |
0.126 in
3.2 mm
|
Natural
|
Silicone
|
|
0.063 in
1.6 mm
|
Solid
|
||
$0.0337 - $0.0621 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
Silicone
|
|
0.063 in
1.6 mm
|
Solid
|
||
$0.159 - $0.1674 | 18 In stock |
0.437 in
11.1 mm
|
Black
|
EPDM
|
|
0.252 in
6.4 mm
|
Solid
|
||
$11.7702 - $21.682 | Request the lead time here |
2.953 in
75.0 mm
|
Black
|
EPDM
|
|
2.437 in
61.9 mm
|
Solid
|
||
$0.0175 - $0.0322 | Request the lead time here |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
|
0.016 in
0.4 mm
|
Solid
|
||
$0.1638 - $0.3017 | 11 In stock |
0.437 in
11.1 mm
|
Natural
|
Silicone
|
|
0.343 in
8.7 mm
|
Solid
|
||
$3.8666 - $7.1227 | 8 In stock |
1.811 in
46.0 mm
|
Natural
|
Silicone
|
|
1.5 in
38.1 mm
|
Solid
|
||
$0.3101 - $0.3265 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
EPDM
|
|
0.437 in
11.1 mm
|
Solid
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue