High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Colour | Material | Special Offer | Minimum Taper Diameter | Plug Style | View | |
|---|---|---|---|---|---|---|---|---|---|
| $3.8162 - $4.0171 | 20 In stock |
1.969 in
50.0 mm
|
Black
|
EPDM
|
|
1.626 in
41.3 mm
|
Solid
|
||
| $1.6068 - $2.9598 | 28 In stock |
1.535 in
39.0 mm
|
Black
|
EPDM
|
|
1.22 in
31.0 mm
|
Hollow
|
||
| $0.1624 - $0.2991 | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
EPDM
|
|
0.024 in
0.6 mm
|
|
||
| $1.3748 - $1.4472 | 3 In stock |
1.063 in
27.0 mm
|
Natural
|
Silicone
|
|
0.906 in
23.0 mm
|
Solid
|
||
| $0.8269 - $0.8705 | 20 In stock |
0.937 in
23.8 mm
|
Black
|
EPDM
|
|
0.72 in
18.3 mm
|
Solid
|
||
| $0.2054 - $0.3783 | 348 In stock |
0.472 in
12.0 mm
|
Natural
|
Silicone
|
|
0.354 in
9.0 mm
|
Solid
|
||
| $0.0187 - $0.0346 | 19 In stock |
0.079 in
2.0 mm
|
Natural
|
Silicone
|
|
0.02 in
0.5 mm
|
Solid
|
||
| $1.4718 - $2.7112 | 9 In stock |
1.098 in
27.9 mm
|
Natural
|
Silicone
|
|
0.937 in
23.8 mm
|
Solid
|
||
| $0.0571 - $0.1054 | 116 In stock |
0.217 in
5.5 mm
|
Natural
|
Silicone
|
|
0.047 in
1.2 mm
|
Solid
|
||
| $7.5144 - $13.8424 | 2 In stock |
2.5 in
63.5 mm
|
Natural
|
Silicone
|
|
2.126 in
54.0 mm
|
Solid
|
||
| $0.0321 - $0.0592 | 10 In stock |
0.189 in
4.8 mm
|
Black
|
EPDM
|
|
0.063 in
1.6 mm
|
Solid
|
||
| $3.2452 - $5.9779 | Request the lead time here |
1.811 in
46.0 mm
|
Black
|
EPDM
|
|
1.5 in
38.1 mm
|
Solid
|
||
| $1.6786 - $1.767 | 216 In stock |
1.315 in
33.4 mm
|
Black
|
EPDM
|
|
1.063 in
27.0 mm
|
Solid
|
||
| 461521 | $14.0363 - $14.7751 | 102 In stock |
2.953 in
75.0 mm
|
Natural
|
Silicone
|
|
2.437 in
61.9 mm
|
Solid
|
|
| $0.0222 - $0.0409 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
EPDM
|
|
0.031 in
0.8 mm
|
Solid
|
||
| $3.6496 - $6.7229 | 16 In stock |
1.752 in
44.5 mm
|
Natural
|
Silicone
|
|
1.469 in
37.3 mm
|
Solid
|
||
| $8.6717 - $15.9743 | 13 In stock |
2.689 in
68.3 mm
|
Natural
|
Silicone
|
|
2.28 in
57.9 mm
|
Solid
|
||
| $0.0195 - $0.036 | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
EPDM
|
|
0.02 in
0.5 mm
|
Solid
|
||
| $0.0518 - $0.0955 | Request the lead time here |
0.217 in
5.5 mm
|
Black
|
EPDM
|
|
0.047 in
1.2 mm
|
Solid
|
||
| $0.0492 - $0.0908 | 18 In stock |
0.252 in
6.4 mm
|
Black
|
EPDM
|
|
0.126 in
3.2 mm
|
Solid
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue