Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Colour | Material | Special Offer | Minimum Taper Diameter | Plug Style | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1068 - $0.1184 | 2590 In stock |
|
Natural
|
Silicone Rubber
|
|
|
|
||
| STS-0812-1000 | $0.6709 - $0.7434 | 1160 In stock |
|
Natural
|
Silicone Rubber
|
|
|
|
|
| $0.6905 - $0.7651 | 80 In stock |
|
Natural
|
Silicone Rubber
|
|
|
|
||
| $3.3607 - $3.7239 | 21 In stock |
2.087 in
53.0 mm
|
Natural
|
Silicone
|
|
1.772 in
45.0 mm
|
Hollow
|
||
| $0.0493 - $0.1882 | 3014 In stock |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
|
0.126 in
3.2 mm
|
Solid
|
||
| $0.7164 - $1.3197 | 122 In stock |
0.78 in
19.8 mm
|
Natural
|
Silicone
|
|
0.626 in
15.9 mm
|
Solid
|
||
| $0.0669 - $0.1233 | 1013 In stock |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
|
0.126 in
3.2 mm
|
Solid
|
||
| $0.7546 - $1.3901 | 6 In stock |
0.925 in
23.5 mm
|
Natural
|
Silicone
|
|
0.748 in
19.0 mm
|
Solid
|
||
| $0.0752 - $0.0793 | 20 In stock |
0.374 in
9.5 mm
|
Black
|
EPDM
|
|
0.252 in
6.4 mm
|
Solid
|
||
| $0.3101 - $0.3265 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
EPDM
|
|
0.437 in
11.1 mm
|
Solid
|
||
| $1.2376 - $2.2799 | Request the lead time here |
1.098 in
27.9 mm
|
Black
|
EPDM
|
|
0.937 in
23.8 mm
|
Solid
|
||
| $2.8318 - $5.2167 | Request the lead time here |
1.689 in
42.9 mm
|
Black
|
EPDM
|
|
1.406 in
35.7 mm
|
Solid
|
||
| $7.2732 - $13.3981 | Request the lead time here |
2.689 in
68.3 mm
|
Black
|
EPDM
|
|
2.28 in
57.9 mm
|
Solid
|
||
| $40.6856 - $45.081 | Request the lead time here |
5 in
127.0 mm
|
Black
|
EPDM
|
|
3.5 in
88.9 mm
|
Solid
|
||
| $2.8215 - $3.1262 | 17 In stock |
2.087 in
53.0 mm
|
Black
|
EPDM
|
|
1.772 in
45.0 mm
|
Hollow
|
||
| $0.5238 - $0.5513 | 20 In stock |
0.752 in
19.1 mm
|
Black
|
EPDM
|
|
0.563 in
14.3 mm
|
Solid
|
||
| $0.1201 - $0.1263 | Request the lead time here |
0.374 in
9.5 mm
|
Yellow
|
Silicone
|
|
0.256 in
6.5 mm
|
Solid
|
||
| $0.3943 - $0.4151 | 20 In stock |
0.689 in
17.5 mm
|
Black
|
EPDM
|
|
0.437 in
11.1 mm
|
Solid
|
||
| $0.0794 - $0.1462 | 612 In stock |
0.343 in
8.7 mm
|
Natural
|
Silicone
|
|
0.189 in
4.8 mm
|
Solid
|
||
| $2.8112 - $5.1787 | 18 In stock |
1.811 in
46.0 mm
|
Natural
|
Silicone
|
|
1.496 in
38.0 mm
|
Hollow