Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Maximum Taper Diameter | Colour | Material | Special Offer | Minimum Taper Diameter | Plug Style | View |
---|---|---|---|---|---|---|---|---|---|
$0.4621 - $0.8513 | 35 In stock |
0.799 in
20.3 mm
|
Natural
|
Silicone
|
|
0.626 in
15.9 mm
|
Solid
|
||
$4.5478 - $8.3776 | 7 In stock |
1.969 in
50.0 mm
|
Natural
|
Silicone
|
|
1.626 in
41.3 mm
|
Solid
|
||
$22.2273 - $23.3971 | Request the lead time here |
3.5 in
88.9 mm
|
Natural
|
Silicone
|
|
3 in
76.2 mm
|
Solid
|
||
$0.0599 - $0.1105 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
EPDM
|
|
0.126 in
3.2 mm
|
Solid
|
||
$0.3139 - $0.5782 | Request the lead time here |
0.594 in
15.1 mm
|
Black
|
EPDM
|
|
0.406 in
10.3 mm
|
Solid
|
||
$7.5144 - $13.8424 | 2 In stock |
2.5 in
63.5 mm
|
Natural
|
Silicone
|
|
2.126 in
54.0 mm
|
Solid
|
||
$0.0321 - $0.0592 | 10 In stock |
0.189 in
4.8 mm
|
Black
|
EPDM
|
|
0.063 in
1.6 mm
|
Solid
|
||
$0.1761 - $0.1853 | 820 In stock |
0.469 in
11.9 mm
|
Black
|
EPDM
|
|
0.343 in
8.7 mm
|
Solid
|
||
$0.9519 - $1.002 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
|
0.78 in
19.8 mm
|
Solid
|
||
$5.3886 - $5.9709 | 20 In stock |
2.48 in
63.0 mm
|
Natural
|
Silicone
|
|
1.969 in
50.0 mm
|
Hollow
|
||
$1.9115 - $3.5213 | 10 In stock |
1.535 in
39.0 mm
|
Natural
|
Silicone
|
|
1.22 in
31.0 mm
|
Hollow
|
||
$0.3698 - $0.6813 | 294 In stock |
0.594 in
15.1 mm
|
Natural
|
Silicone
|
|
0.406 in
10.3 mm
|
Solid
|
||
$0.3254 - $0.5993 | 13 In stock |
0.563 in
14.3 mm
|
Natural
|
Silicone
|
|
0.311 in
7.9 mm
|
Solid
|
||
$0.1022 - $0.1883 | 17 In stock |
0.343 in
8.7 mm
|
Black
|
EPDM
|
|
0.189 in
4.8 mm
|
Solid
|
||
$0.4114 - $0.7579 | 20 In stock |
0.657 in
16.7 mm
|
Black
|
EPDM
|
|
0.5 in
12.7 mm
|
Solid
|
||
$0.4658 - $0.4903 | 9 In stock |
0.689 in
17.5 mm
|
Natural
|
Silicone
|
|
0.437 in
11.1 mm
|
Solid
|
||
$0.024 - $0.044 | 1000 In stock |
0.126 in
3.2 mm
|
Natural
|
Silicone
|
|
0.063 in
1.6 mm
|
Solid
|
||
$0.0794 - $0.1462 | 612 In stock |
0.343 in
8.7 mm
|
Natural
|
Silicone
|
|
0.189 in
4.8 mm
|
Solid
|
||
$1.131 - $2.0835 | 121 In stock |
1 in
25.4 mm
|
Natural
|
Silicone
|
|
0.78 in
19.8 mm
|
Solid
|
||
$0.2908 - $0.5357 | 11 In stock |
0.563 in
14.3 mm
|
Natural
|
Silicone
|
|
0.311 in
7.9 mm
|
Solid
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue