Quantity | Unit price |
---|---|
10 - 99 | $1.2631 |
100 - 499 | $0.7218 |
500 + | $0.6857 |
Plug Style | Tapered Silicone Plug |
---|---|
Fitting Style | Push Fit |
Full Material | Silicone Rubber |
Colour | Natural |
Minimum Taper Diameter | 20.6 mm |
Minimum Taper Diameter | 0.811 in |
Maximum Taper Diameter | 20.6 mm |
Maximum Taper Diameter | 0.811 in |
Overall Height | 25.4 mm |
Overall Height | 1 in |
Temperature Range | 260 °C |
Temperature Range | 500 °F |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue